MiniCore : Compact Energy Recovery Ventilator with Total Energy Core
MiniCore : Compact Energy Recovery Ventilator with Total Energy Core
MiniCore incorporates a total energy fiber membrane core to transfer both sensible and latent energy, supporting efficient ventilation in indoor applications. Equipped with direct-drive fans and Vari-GreenĀ® electronically commutated motors, it delivers energy-efficient, low-maintenance performance. Designed for installation flexibility, MiniCore can be mounted in any orientation and offers configurable intake and discharge connections to accommodate varying layout requirements.
Product Highlights
| Airflow (cfm) |
150 to 1,000
|
|---|---|
| Enthalpy Core Effectiveness (%) |
50-60% (Fiber)
50-65% (Polymer)
|
| Maximum Static Pressure (in. wg.) |
1
|
| Mounting Location |
Indoor
|
| Unit Configuration |
100% Outdoor Air
|