ECV : Energy Recovery Ventilator with Total Energy Core

ECV : Energy Recovery Ventilator with Total Energy Core

Model ECV incorporates a total energy core to transfer both sensible and latent energy, improving ventilation efficiency for indoor or outdoor installations. Optional fan VFDs provide precise airflow control, while microprocessor controls and BMS integration support advanced system management. A core economizer option is available to further enhance energy savings and operational flexibility.

Product Highlights

Airflow (cfm)
500 to 5,000 (Polymer Membrane Energy Core)
Energy Recovery Type
Polymer Core
Enthalpy Core Effectiveness (%)
50-65% (Polymer)
Maximum Static Pressure (in. wg.)
1
Mounting Location
Indoor
Outdoor
Unit Configuration
100% Outdoor Air
View More Details >

Features

Cabinet Construction Disconnect Switch Energy Core Installation
Standard
Optional

Select from menu to Highlight feature

Product Details

Core Cross Leakage (%)

0-1%

Core Maintenance

Wash with mild detergent and low pressure tap water (Polymer)

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG Download icon Download
3D CAD 2D CAD .DWG eMail icon Request Drawing

Media

Hospital

Office

Restaurant

School