High Volume Low Speed Controls
High Volume Low Speed Controls
Maintain easy operation of HVLS fans by using optional controls to maximize efficiency. Designed for convenience and versatility, all HVLS controls run one or multiple HVLS fans with common communication protocols, and are available with surface or recessed mounting kits.
High Volume Low Speed Controls
Maintain easy operation of HVLS fans by using optional controls to maximize efficiency. Designed for convenience and versatility, all HVLS controls run one or multiple HVLS fans with common communication protocols, and are available with surface or recessed mounting kits.
High Volume Low Speed Controls
OVERVIEW
#
HVLS Keypad Control

The keypad control is a cost-effective option that offers complete control of an HVLS fan system in a small, wall-mounted package. This sleek and easy to use control allows the user to operate up to 3, 5, or 10 fans of the same model and size as a group, with all fans running at the same speed and direction. The keypad control also provides full status monitoring capability and fault-logging, making this an excellent stand-alone control solution.

#
HVLS Standard Touchscreen Control
The standard touchscreen offers both cost-effectiveness and functionality to an HVLS system. The sleek design fits in a standard 2x4 junction box and has an intuitive LCD screen. This controller allows the user to operate up to 3, 5, or 10 fans with any combination of models and sizes giving the user a wide range of flexibility when using the controller. The touchscreen offers password protection along with advanced diagnostics for ease of troubleshooting.
#
HVLS Advanced Touchscreen Control with BACnet
The premium option for HVLS fan control, the advanced touchscreen with BACnet offers advanced capabilities for control of an HVLS fan system with the simplicity of an intuitive LCD. This cutting-edge accessory allows the user to group or independently control up to 10 fans with any combination of models and sizes, allowing maximum flexibility and convenience. The advanced touchscreen also supports fan scheduling, password protection, advanced fan diagnostics, and the ability to communicate with a building management system (BMS) through BACnet MS/TP. For added convenience, the advanced touchscreen is available with optional temperature and humidity sensors for automatic operation.