CORPORATE INFORMATION
March, 2024 - Product of the Year Voting Underway
The KSQ Mixed Flow Roof Supply Fan is a nominee for the Consulting-Specifying Engineer (CSE) Product of the Year awards in the HVAC category—and we need your vote to win!
November, 2021 - Greenheck SQ Mixed Flow Square Inline Fan Recognized in Consulting-Specifying Engineer 2021 Product of the Year Awards
Greenheck’s SQ mixed flow square inline fan received bronze level recognition as a Consulting-Specifying Engineer (CSE) 2021 Product of the Year. The award, voted on by the publication’s readers, was selected as one of the best new products of 2021...
November, 2023 - Greenheck’s eCAPS® Bridge To Revit® Adds More Content And Functionality
Software Plug-In Streamlines Product Selection Without Leaving Revit.
FANS
December, 2023 - Greenheck Expands Tubular Inline Fan Line
New AX 200 Series Available in Inline and Upblast Configurations
September, 2023 - Greenheck Expands BAER Belt Drive Sidewall Propeller Fan Line
Supply and exhaust configurations and expanded sizes are now available.
June, 2023 - New KSQ Mixed Flow Untempered Roof Supply Fan From Greenheck
High-performance fan with multiple configurations supplies clean outdoor air.
May, 2023 - Greenheck Redesigns USF Centrifugal Utility Sets
Simplified Design Incorporates More Features and Options.
April, 2023 - New Modular Open Array From Greenheck
Provides a turnkey solution for custom applications.
March, 2023 - Greenheck Introduces Directional Destratification Fan
Provides Energy-Efficient Comfort and Air Circulation.
March, 2023 - Greenheck Introduces BAER Belt Drive Sidewall Propeller Fan
Offers expanded performance and improved efficiency.
February, 2023 - Greenheck Adds Model DM-3 To Overhead Fan Line
Small-Diameter Fan Boosts Occupant Comfort and Complements Interior Design.
January, 2023 - Greenheck Offers AER Configurable Condenser Fan
Greenheck’s new AER direct drive configurable condenser fan can help regulate temperature and provide proper ventilation for your equipment.
December, 2022 - Greenheck Expands SQ Mixed Flow Inline Fan Line
Greenheck’s expanded SQ Mixed Flow Inline Fan line now features new smaller sizes, and side discharge and insulation options now available.
LABORATORY EXHAUST SYSTEMS
LOUVERS
-
DAMPERS
May, 2023 - New BTDR-50 Bowtie Damper From Greenheck
Allows for easy airflow adjustment at an air outlet or plenum neck.
DEDICATED OUTDOOR AIR SYSTEMS (DOAS)
ENERGY RECOVERY VENTILATORS
AIR DISTRIBUTION
January, 2024 - New XG-AFL Series Linear Diffusers from Greenheck
Greenheck's XG-AFL Series of architectural high-capacity linear slot diffusers are designed for ceiling and sidewall installation in variable volume or constant volume air distribution systems.
August, 2023 - New Fan Filter Diffusers from Greenheck
Provide Clean, Filtered Air in New Construction and Retrofit Applications.
July, 2023 - Greenheck Introduces XG-TH-500 Series Air Terminal Units
Single-Duct ATU Regulates Airflow for Occupant Comfort.
January, 2023 - Greenheck Introduces Healthcare, Laboratory and Cleanroom Air Distribution Products
Greenheck’s new line of healthcare, laboratory, and cleanroom (HLC) air distribution products are designed, engineered, and tested to meet or exceed today’s critical environment standards for performance and energy efficiency.
HEALTHCARE LABORATORY CLEANROOM
March, 2024 - Greenheck Introduces Modular Air Distribution Systems for Operating and Imaging Rooms
Diffuser Arrays Simplify Coordination During Design and Installation