
DS-6
DS-6 is the industry's best performing fan, delivering a combination of airflow, efficiency and quiet operation that boosts comfort in the largest spaces. Ideal for facilities with medium to high ceilings such as warehouses and manufacturing facilities.
Learn More about how the DS-6 overhead fan delivers greater air movement, greater employee comfort and savings.
Key Features:
Fan Diameters 8-24 feet
Airflow Range and Cooling Effect:
Up to 243,000 cfm
Up to 15oF/8oC
Motor and Voltage Options:
3/4 to 1-1/2 hp Direct Drive Motor
208-277V Single Phase, 208-230V Three Phase, or 460V Three Phase
Mounting Options:
I-beams, steel trusses, wood beams, z-purlins, Unistrut®
Learn More about how the DS-6 overhead fan delivers greater air movement, greater employee comfort and savings.
Key Features:
Fan Diameters 8-24 feet
Airflow Range and Cooling Effect:
Up to 243,000 cfm
Up to 15oF/8oC
Motor and Voltage Options:
3/4 to 1-1/2 hp Direct Drive Motor
208-277V Single Phase, 208-230V Three Phase, or 460V Three Phase
Mounting Options:
I-beams, steel trusses, wood beams, z-purlins, Unistrut®
Certifications:
UL/cUL 507
AMCA Circulating Fan Performance
UL/cUL 507 Damp Location on select configurations
-
Catalogs
- Overhead HVLS Fans (Models DC-5, DS-3, DS-6)
- Model DS-6 Air Velocity Selection Guide
- HVLS Fans - Finishes & Colors
- Overhead Fan Brochure
- Overhead Fan Brochure (Spanish Version)
- Technical Sheet: DS-6
- Technical Sheet: DS-6 (Spanish Version)
- Technical Sheet: Controls
- Technical Sheet: Controls (Spanish Version)
- Corporate / All Products Catalog
- Corporate / All Products Catalog (Spanish Version)
- Instruction Manuals
- Specifications
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CADDS-6
-
- Application Information
-
Videos
- Overhead (HVLS) Fan Durability Testing
- Overhead (HVLS) Fan Installation
- Overhead (HVLS) Fan Installation - Model DS-6
- Overhead (HVLS) Fan Installation - Model DS-6 (Spanish)
- Overhead Fans Advanced Touchscreen Software Update - Part 1
- Overhead Fans Advanced Touchscreen Software Update - Part 2
- Overhead Fans Advanced Touchscreen Additional Features
- Overhead Fans Advanced Touchscreen Hardware Overview
- Overhead Fans Advanced Touchscreen Software Overview
- Overhead Fans Advanced Touchscreen Temp Humidity Controller
- Overhead Fans Advanced Touchscreen Temp Humidity Sensor
- Overhead Fans BMS Troubleshooting
- Overhead Fans Cable Testing
- Overhead Fans Model DS Drive Replacement
- Overhead Fans Model DS Drive Overview
- Overhead Fans Keypad Control Overview
- Overhead Fans Standard Touchscreen Control Overview
- Overhead Fans Wiring The Fire Alarm Relay
- Warranty