
DS-3
DS-3 is a powerful, lightweight and budget-friendly overhead fan engineered to meet the needs of commercial and industrial spaces. With 50% less ceiling clearance needed versus the competition, DS-3 will boost air comfort with less noise.
Learn More about how the DS-3 overhead fan delivers greater air movement, greater employee comfort and savings.
Key Features:
Fan Diameters 8-24 feet
Airflow Range and Cooling Effect:
Up to 176,900 cfm
Up to 15oF/8oC
Motor and Voltage Options:
3/4 hp Direct Drive Motor
208-277V Single Phase, 208-230V Three Phase, or 460V Three Phase
Mounting Options:
I-beams, steel trusses, wood beams, z-purlins, Unistrut®
Learn More about how the DS-3 overhead fan delivers greater air movement, greater employee comfort and savings.
Key Features:
Fan Diameters 8-24 feet
Airflow Range and Cooling Effect:
Up to 176,900 cfm
Up to 15oF/8oC
Motor and Voltage Options:
3/4 hp Direct Drive Motor
208-277V Single Phase, 208-230V Three Phase, or 460V Three Phase
Mounting Options:
I-beams, steel trusses, wood beams, z-purlins, Unistrut®
Certifications:
UL/cUL 507
AMCA Circulating Fan Performance
UL/cUL 507 Damp Location on select configurations
-
Catalogs
- Overhead HVLS Fans (Models DC-5, DS-3, DS-6)
- Model DS-3 Air Velocity Selection Guide
- HVLS Fans - Finishes & Colors
- Overhead HVLS Fan Brochure
- Overhead HVLS Fan Brochure (Spanish Version)
- Technical Sheet: DS-3
- Technical Sheet: DS-3 (Spanish Version)
- Technical Sheet: Controls
- Technical Sheet: Controls (Spanish Version)
- Corporate / All Products Catalog
- Corporate / All Products Catalog (Spanish Version)
- Instruction Manuals
- Specifications
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CADDS-3
-
- Application Information
-
Videos
- Overhead (HVLS) Fan Durability Testing
- Overhead (HVLS) Fan Installation
- Overhead (HVLS) Fan Installation - Model DS-6
- Overhead (HVLS) Fan Installation - Model DS-6 (Spanish)
- Overhead Fans Advanced Touchscreen Software Update - Part 1
- Overhead Fans Advanced Touchscreen Software Update - Part 2
- Overhead Fans Advanced Touchscreen Additional Features
- Overhead Fans Advanced Touchscreen Hardware Overview
- Overhead Fans Advanced Touchscreen Software Overview
- Overhead Fans Advanced Touchscreen Temp Humidity Controller
- Overhead Fans Advanced Touchscreen Temp Humidity Sensor
- Overhead Fans BMS Troubleshooting
- Overhead Fans Cable Testing
- Overhead Fans Model DS Drive Replacement
- Overhead Fans Model DS Drive Overview
- Overhead Fans Keypad Control Overview
- Overhead Fans Standard Touchscreen Control Overview
- Overhead Fans Wiring The Fire Alarm Relay
- Warranty