AMPLIFY with Northern Light Overhead Fan Controls

AMPLIFY with Northern Light Overhead Fan Controls

For easy, flexible, remote operation of fans and UV-C lights. Includes automatic shutdown of UV-C lights after programed amount of run time.

OVERVIEW

#

AMPLIFY Overhead Fan Bluetooth Tablet Control

The Bluetooth tablet control provides robust, wireless operation of an HVLS fan system for applications where flexibility is a must. This powerful touchscreen can be permanently-mounted or used remotely for convenient control of one or multiple HVLS fans. The Bluetooth tablet also features password protection, fan scheduling, and advanced fan diagnostics.