
AMPLIFY DC-5
Learn More about how the AMPLIFY DC-5 overhead fan delivers greater air movement, greater employee comfort and savings.
Key Features:
Fan Diameters 4.3-14 feet
Airflow Range and Cooling Effect:
Up to 55,800 cfm
Up to 13oF/7oC
Motor and Voltage Options:
1/10 or 1/4 hp Direct Drive Motor
115V Single Phase or 208-230V Single Phase
Mounting Options:
I-beams, steel trusses, wood beams, z-purlins, Unistrut®
Fan-rated junction box on 4.3 to 7-foot DC-5 fans.
UL/cUL 507
AMCA Circulating Fan Performance (Fan diameters 8 to 14 ft.)
ENERGY STAR® Certified (Fan diameters 4.3 to 7 ft.)
UL/cUL 507 Damp Location on select configurations
- Catalogs
-
Instruction Manuals
- Model DC, Fan Diameters 4.3 through 7 ft. (#484988 IOM)
- Model DC, Fan Diameters 8 through 14 ft. (#483829 IOM)
- Quick Start Guide for Commercial HVLS Fans (#483944 IOM)
- HVLS Control - Keypad (#483885 IOM)
- HVLS Control - Standard Touchscreen (#484563 IOM)
- HVLS Control - Advanced Touchscreen (#483823 IOM)
-
Specifications
- AMPLIFY™ DC-5 Fan Diameters 4.3 through 7 ft.
- AMPLIFY™ DC-5 Fan Diameters 8 through 14 ft.
- Model DC-5-4-3LV (115V) EnergyGuide Label
- Model DC-5-4-3MV (208-230V) EnergyGuide Label
- Model DC-5-5-3LV (115V) EnergyGuide Label
- Model DC-5-5-3MV (208-230V) EnergyGuide Label
- Model DC-5-6-3LV (115V) EnergyGuide Label
- Model DC-5-6-3MV (208-230V) EnergyGuide Label
- Model DC-5-7-3LV (115V) EnergyGuide Label
- Model DC-5-7-3MV (208-230V) EnergyGuide Label
- AMPLIFY™ Overhead Fan Controls – Keypad
- AMPLIFY™ Overhead Fan Controls – Standard Touchscreen
- AMPLIFY™ Overhead Fan Controls – Advanced Touchscreen
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CADAMPLIFY DC-5
-
- Application Information
- Videos
-
Other Product Information
- AMPLIFY™ Brochure
- AMPLIFY™ Brochure (Spanish Version)
- Technical Sheet: AMPLIFY™ DC-5 (4.3-7 ft fan diameters)
- Technical Sheet: AMPLIFY™ DC-5 (4.3-7 ft fan diameters) (Spanish Version)
- Technical Sheet: AMPLIFY™ DC-5 (8-14 ft fan diameters)
- Technical Sheet: AMPLIFY™ DC-5 (8-14 ft fan diameters) (Spanish Version)
- Technical Sheet: AMPLIFY™ Controls
- Technical Sheet: AMPLIFY™ Controls (Spanish Version)
- Warranty