
BR-30 Series
The BR-30 series is a pivoted backdraft damper for low-velocity systems. These models are vertical mount dampers, designed to allow horizontal airflow and prevent reverse airflow. Dampers in this series include the BR-30 (no flange) along with BR-31 (flange on discharge) and BR-32 (flange on intake).
- Back Pressure: 2 in. wg
- Start-to-Open Pressure: 0.05 in. wg
- Velocity: Up to 2000 fpm
- Temperature: Up to 180°F
- Submittals
- Catalogs
- Instruction Manuals
- Specifications
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CADBR-30 Series
-
- Other Product Information
- Warranty
- Project Profiles