
HB-120
Model HB-120 is a heavy duty industrial backdraft damper with a double-flanged channel frame and single thickness blades.
- Pressure: Up to 8.5 in. wg
- Velocity: Up to 5150 fpm
- Temperature: -20°F to 180°F with seals; -20°F to 250°F without seals
- Submittals
- Catalogs
-
Instruction Manuals
- HB Series (#469620 IOM) Supplements
- Damper Maintenance
- Specifications
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CADHB-120
-
- Other Product Information
- Warranty