
HB-110
The HB-110 is a heavy duty industrial backdraft damper with a double-flanged galvanized steel channel frame and extruded aluminum blades. Backdraft dampers are designed to allow airflow in one direction and prevent reverse airflow. These can be used as exhaust or intake dampers.
- Pressure: Up to 5 in. wg
- Velocity: Up to 3900 fpm
- Temperature: -20°F to 180°F
- Submittals
- Catalogs
-
Instruction Manuals
- HB Series (#469620 IOM) Supplements
- Damper Maintenance
- Specifications
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CADHB-110
-
- Other Product Information
- Warranty