
HBTR-551
The HBTR-551 is an isolation damper for use in isolation and decontamination applications. The damper has bubble-tight leakage performance per AMCA 500-D.
- Pressure: Up to 30 in. wg
- Leakage: Bubble-tight per AMCA 500-D
- Velocity: Up to 6500 fpm
- Temperature: -40°F to 250°F
- Submittals
- Catalogs
- Instruction Manuals
- Specifications
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CADHBTR-551
-
- Application Information
- Videos
- Other Product Information
- Warranty