Greenheck Introduces RSQ Hooded Rooftop Fan

August, 2024

Greenheck’s new RSQ direct drive rooftop fan, available in a supply or exhaust configuration, incorporates mixed flow wheel technology to improve airflow and efficiency, reduce sound, and allow for a more compact design enabling a Greenheck Hooded Rooftop Fan - Model RSQsmaller footprint. Model RSQ is available in 12 direct drive sizes, 7 through 33, with performance capabilities ranging up to 27,100 cfm (46,043 m3/hr) for supply and 25,200 cfm (42,815 m3/hr) for exhaust and up to 3 in. wg (747 Pa). Vari-Green® motors up to 10 hp are available along with a variety of accessories including standard bird screen guarding and optional 1-inch washable aluminum filters on supply configurations. Large access doors and the hinged fabra hood design enable quick access and inspection while providing superior weather resistance.

 

AMCA licensed for FEI, Air and Sound Performance, model RSQ is ideal for ducted or unducted building supply or exhaust at low to medium pressures as well as stairwell/elevator shaft pressurization.


For more information, visit: https://www.greenheck.com/products/air-movement/fans/roof-mounted-fans/mixed-flow-supply-fans/rsq-supply

 

About Greenheck
Greenheck is a global leader in engineering and manufacturing air movement, control, conditioning, and distribution equipment. For more than 75 years, we have been committed to promoting the highest levels of indoor air quality by offering the widest range of ventilation products for commercial and institutional buildings. Through superior customer service, we continue our legacy of innovation as experts in air movement by connecting our mechanical representative partners and customers with the newest products. With our CAPS® product selection tool and HVAC University product education series, Greenheck offers technology and product knowledge to ensure that when you work with us, you are working with the easiest company to do business with.

To learn more, visit www.greenheck.com or contact Greenheck, P.O. Box 410, Schofield, WI 54476-0410, (715) 359-6171, FAX (715) 355-2399.