Greenheck HVLS fan receives Product Innovation Award from Architectural Products magazine.
November, 2019
Greenheck model DS high volume low speed (HVLS) fan received the Product Innovation Award from Architectural Products magazine. Fourteen independent industry professionals reviewed thousands of products from a range that spanned HVAC and energy to interior finishes. The award was particularly gratifying as the independent panel based its decision solely on the merits of the product. AP PIA'19 Product Innovation Winner

The HVLS fan offers eight sizes ranging from 8 to 24 feet in diameter and has an optimized design for maximum efficiency and coverage. Model DS is currently the only HVLS fan licensed to bear the AMCA Seal for Circulating Fan Performance. The fan provides up to 243,000 cfm and uses quiet direct drive technology, making it up to 10 dBA quieter and 20% more efficient than comparable HVLS fans.

Model DS, along with all Product Innovation Award winners, was featured in the November/December issue of Architectural Products. To read the article and learn more about the Product Innovation Award program visit Architectural Products magazine.