New HBR-150 Industrial Backdraft Damper from Greenheck
April, 2019
Greenheck’s HB Series of heavy duty industrial backdraft dampers has grown with the addition of the HBR-150, a round industrial backdraft damper with a flanged-style frame. The HBR-150 is rated for velocities up to 4000 fpm and back pressures up to 6 in. wg.HBR-150_Open Backdraft dampers are designed to allow airflow in one direction and prevent reverse airflow. Greenheck HB Series industrial backdraft dampers feature counterbalance weights that are mounted externally for easy adjustment and balancing in the field. HB Series dampers are recommended for low temperature, clean air applications such as in blower outlets, branch duct isolation and industrial process isolation.

Greenheck, the worldwide leader in manufacturing and distributing air movement, conditioning and control equipment, offers the most UL certified dampers and the largest selection of AMCA licensed dampers in the industry.
 
Greenheck is the worldwide leader in manufacturing and distributing air movement, conditioning and control equipment.

Greenheck, P.O. Box 410, Schofield, WI 54476-0410, (715) 359-6171, FAX (715) 355-2399. www.greenheck.com

To obtain more information about this Greenheck announcement you may: