Search Results
Number of Results: 1414
-
Vari-Green Motor and Controls (#473681 IOM)
"Table of Contents Reference part number listed in chart to locate specific motor information page number. HP Voltage * RPM Range Encl. FLA Control Method Motor Part No. Pg. 1/15 115-120/ 208-230 300-1750 TENV 1.3/0.65 0-5V Only 328447 5 Pot Only 328448 5 1/10 115 300-1725 TENV 1.5 Pot/0-10V 318003
-
Performance Coatings
October 2020 Performance Coatings for Commercial Industrial Fans Bone White GF102 Standard Colors Seven standard colors are available in Hi-Pro Polyester. Desert Sand 033 Hampton Brown GF105 Ivory 031 Concrete Gray RAL 7023 Flat Black 044 Performance Coatings Greenheck offers an extensive range of h
-
Models SQ and BSQ (#472058 IOM)
® Centrifugal Inline Fans 1® Document 472058 Model SQ Direct Drive Model BSQ Belt Drive Centrifugal Inline Fans Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the
-
Direct Drive, Model SQ
"Product Specification GuideModel SQ Direct Drive Inline FanFacility Services Subgroup: Division 23 Section 23 34 23 Note to User: This document is subject to copyright protection and is proprietary to Greenheck Fan Corporation. However, Greenheck Fan Corporation authorizes the user a limited non-ex
-
Centrifugal Ceiling Exhaust and Inline Cabinet Fans (Models SP and CSP)
Centrifugal Ceiling Exhaust and Inline Cabinet Fans Models SP and CSP December 2023 2 Great things come in small packages, as do our SP ceiling exhaust fan and CSP inline cabinet fan models. Be assured when you buy any Greenheck product, it is a quality product at a competitive price. Plus, we guara
-
Model RV/RVE/RVC (474612 IOM)
® Document 474612 Model RV / RVE / RVC Dedicated Outdoor Air Unit Dedicated Outdoor Air Unit 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product describe
-
Direct Drive, Model AER
"Product Specification GuideModel AER, Direct Drive Sidewall Mounted Propeller Fan Facility Services Subgroup: Division 23 Section 23 34 23 Note to User: This document is subject to copyright protection and is proprietary to Greenheck Fan Corporation. However, Greenheck Fan Corporation authorizes th
-
QD-Cat_BathandInlineFans
22 Bath and Inline Fans UL/cUL 507 - E33599 - Ceiling Exhaust Fans Model SP-A390 and smaller and SP-B are UL/cUL Listed for above bathtub/shower with GFCI branch protected circuit. Model SP-C is UL/cUL Listed SP UL/cUL 507 - Cabinet Fans - E33599 Model CSP-A and CSP-B are UL/cUL Listed. CSP Model Be
-
Electrical Accessories
Speed Controls 385031 Speed controls may be used on model SP and CSP fans for manual adjustment of the fan’s performance (for final system balancing) or to control the fan’s output in confined spaces, such as conference or meeting rooms. The fan can be adjusted to 60% of design airflow using a speed
-
Model AER/BAER (#486298 IOM)
® Sidewall Propeller Fans 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety information.
-
Coatings for Extreme Applications
July 2020 Coating for Extreme Applications Hi-Pro Z March 2021 Page Header In 1972, Greenheck took the lead as the first commercial and industrial fan manufacturer to introduce electrostatic powder coatings. Greenheck continues to lead by offering a superior epoxy powder base coat and powder coating
-
Model RV/RVE/RVC
"Dedicated Outdoor Air Systems for high percentage and 100% outside air Models RV, RVE, and RVC • Institutional • Commercial • Industrial • Up to 18,000 cfm • 3 in. wg External Static Pressure • Packaged DX (3-70 tons), Chilled Water, Split DX Cooling, Air-Source Heat Pump (5-30 tons) • Indirect Gas
-
Selection Guide: Fans
Selection Guide for Fans The Selection Reference Guide aids in selecting the fan model(s) best suited for your application. This color coded guide will direct you to the appropriate Product Binder for the sales catalog. Utility, Centrifugal and Radial Blowers Inline, Ceiling and Sidewall Fans Roof M
-
Coatings Application Guide
Coatings Application Guide Commercial and Industrial Fans Page 1 Greenheck offers customers a wide variety of coatings for specific applications. We have developed several coating formulations meeting the requirements for 98% of all HVAC applications, although the information in this paper primarily
-
Model CUE/CUBE (#471560 IOM)
® Document 471560 Model CUE Direct Drive Model CUBE Belt Drive Upblast Centrifugal Roof Exhaust Upblast Centrifugal Roof Exhaust 1® Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, oper
-
Models FJC and FJI
FumeJet® Exhaust Systems Models FJC and FJI • Pre-engineered, single source responsibility • Lower cost, simplified installation April 2022 2 Greenheck’s FumeJet® line of exhaust fans with integral stacks are designed to safely remove and disperse fumes and odors. FumeJet systems replace utility set
-
Sidewall Propeller Fan (#479827) (English and Arabic)
Sidewall Propeller Fans 1 ® ® Document 479827 Sidewall Propeller Fans Belt Drive, Direct Drive and Reversible Exhaust, Supply and Filtered Supply 127, 208 and 220-240V/60Hz/1-phase • Black wire is “Hot” • White wire is “Hot/Neutral” if present • Green wire or Green and Yellow stripe wire is “Ground”
-
Fan Selection Guide
Selection Guide for Fans Binder Tab Model Location Mounting Airflow Application Drive Type Impeller Type Performance Outdoor Indoor Roof Curb Base/Floor Hanging Wall Ceiling Mounted Exhaust Supply Reversible Recirculate General/Clean Air Contaminated Air Spark Resistant Grease (UL/cUL 705) Smoke Con
-
Dedicated Outdoor Air Systems (DOAS) Fundamentals and Selection Considerations (DOAS/100-23)
A technical bulletin for engineers, contractors and students in the air movement and control industry P.O. Box 410 • Schofield, WI 54476 • 715.359.6171 • greenheck.com • Copyright © 2023 Greenheck Fan Corp. DOAS Application DOAS/100-23 Dedicated Outdoor Air System (DOAS) Fundamentals and Selection C
-
QD-Cat_InlineandSidewallExhaustFans
28 F C E A 1 in. B UL/cUL 705 Power Ventilators E40001 - BCF with TEFC motors E40001 - BDF with TEFC motors Dimensions for BCF Top horizontal discharge Model Size A B C E F 106 20 231⁄4 11 12 6 107 23 29 13 15 8 108 26 32 16 18 10 110 32 36 19 24 12 112 36 42 23 28 14 206 34 231⁄4 11 26 6 207 38 29
-
DC-5 Fan Diameters 8 through 14 ft.
"Product Specification GuideModel DC-5 (Fan Sizes 8-14, 8-14 ft. Diameters), Direct Drive High Volume, Low Speed (HVLS) Overhead Fans Facility Services Subgroup: Division 23 Section 23 34 39 Note to User: This document is subject to copyright protection and is proprietary to Greenheck Fan Corporatio
-
Kitchen Hoods Type I and II (#452413 IOM)
"® Document 452413 Kitchen Hoods Type I and Type II Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing
-
Cross Reference: HVLS Overhead Fans
"Greenheck HVLS Cross Reference ModelBlade CountSizeCFMCoverage Area (sq. ft.)AMCAEnergy Star Rated Sound (dBA) Weight (lbs.) Motor HP Mechanical WarrantyElectrical WarrantyGreenheckBlade CountSizeCFMCoverage Area (sq. ft.)AMCAEnergy Star Rated Sound (dBA) Weight (lbs.) Motor HP Mechanical Warranty
-
Kitchen Ventilation Systems
Kitchen Ventilation Systems Commercial Kitchen Ventilation Hoods, Filters, External Supply Plenums and Accessories August 2020 2 Filtration Options Industry-leading grease extraction filters for Grease Hoods Type I to match your restaurant needs. Page 3 Grease Hoods Type I Used over cooking equipmen
-
Gravity Ventilator, Model FGR
"Product Specification GuideModel FGR Fabra Hood Relief Gravity VentilatorFacility Services Subgroup: Division 23 Section 23 37 23 ************************************************************************************************************************Specifier Notes: This product specification guid
-
Models QEI and QEID
February 2022 Mixed Flow Fans Models QEI, QEID Quiet, Efficient Tubular Inline 2 Certifications UL/cUL Listed Power Ventilator UL/cUL File E40001 UL/cUL 762 Power Ventilators for Restaurant Exhaust Appliances UL/cUL File MH11745 UL/cUL Power Ventilators for Smoke Control Systems UL/cUL File MH17511
-
Model SQ Direct Drive Square Mixed Flow Inline Fans (#485448 IOM)
® Square Inline Mixed Flow Fans 1® Document 485448 Model SQ Direct Drive Square Inline Mixed Flow Fans Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product d
-
ESD-603
ESD-603 Stationary Louver, Drainable Blade Extruded Aluminum Standard Construction Frame Heavy gauge extruded 6063-T5 aluminum, 6 in. (152 mm) x 0.063 in. (2 mm) nominal wall thickness Blades Drainable design, heavy gauge extruded 6063-T5 aluminum, 0.063 in. (2 mm) nominal wall thickness, positioned
-
Quick Start Guide Isolator Mounting (#469092 IOM)
SQ AND BSQ ISOLATOR MOUNTING Quick Start Guide NOTE: SQ and BSQ centrifugal mounting information on reverse side Mixed Flow Fan - SQ Isolator Mounting Move SQ mixed flow fan to the desired location and determine the position in which the unit is to be mounted: • For horizontal mount applications (ex
-
Heat-Cool Only Controls for Dedicated Outdoor Air System (#484754 IOM)
® Document 484754 Heat-Cool Only Controls for Dedicated Outdoor Air System Heat-Cool Only Controls for DOAS 1® Supplement Microprocessor Controller Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product des
-
FAQs for Vari-Green Motors
Q: What are advantages/disadvantages of using a direct driven fan (with standard AC motor)? A: Advantages: • No drive losses • Reduced/minimal maintenance • Less noise/vibration • Reduce fan size/weight Disadvantages: • Fan speed cannot be adjusted without purchasing an external device Q: What is an
-
Model ERVe (473007 IOM)
"Only qualified personnel should install this system. Personnel should have a clear understanding of these instructions and should be aware of general safety precautions. Improper installation can result in electric shock, possible injury due to coming in contact with moving parts, as well as other
-
BR-40 Series
BR-40 Series Barometric Relief Dampers Horizontal Mount - Vertical Airflow Down Application BR-40 Series May 2022 The BR-40 series is an eccentrically pivoted backdraft damper for low velocity systems. BR-40 series is a horizontally mounted damper and designed to allow vertical airflow down and prev
-
Vari-Green Motor
Vari-Green® Motor EFFICIENT | RELIABLE | CONTROLLABLE ENERGY SAVINGS MAXIMIZE EFFICIENCY ENERGY STAR QUALIFIED Start saving now — with the low-cost, easy to control, electronically commutated (EC) motor that offers high reliability and low maintenance. The Greenheck Vari-Green motor blends technolog
-
IG / IGX (#470656 IOM) (pre-October 2015)
Installation, Operation and Maintenance Manual Please read and save these instructions. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety information. Failure to comply with instructions could result
-
Exhaust Hoods
PO Box 410 Schofield, WI 54476 Phone: 715.359.6171 www.greenheck.com Exhaust Hoods Specification – April 2021 Page 1 of 22 Copyright © 2021 Greenheck Fan Corporation Exhaust Hoods Specification Backshelf Hoods Exhaust Only GHEP GXEP GGEP Wall Style Canopy Hoods Exhaust Only – Single Wall Front GHEW
-
Model HRE - Heat Recovery Unit with Evaporative Cooling (#461248 IOM)
"RECEIVING AND HANDLING The HRE is thoroughly inspected and test run at the factory. However, damage may occur during shipping and handling. Upon delivery, inspect the unit for both obvious and hidden damage. If damage is found, record all necessary information on the bill of lading and file a claim
-
Hinge Kit Sizes 075-203 (#462866 IOM)
Document 462866 Hinge Kit Centrifugal Downblast Exhaust - Sizes 060-200 Centrifugal Upblast Exhaust - Sizes 060-200 Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain
-
DC-5 Air Velocity Selection Guide
Air Velocity Selection Guide MODEL DC-5 HVLS Fans Greenheck HVLS Fans – Industry’s Coolest Fans. Literally. Effective air movement is critical to the performance of buildings and its occupants. With the ability to efficiently circulate large volumes of air, HVLS fans are an ideal solution for provid
-
water_coils_
Performance Data CFMEDB/EWBLDB/LWB 13 EWTLWTGPM S CAPACITY 12 1012 10 9 CUSTOMER 14 1 1/8 .010 .006 .020 16 GA. GALV. STEEL 11 DATENOTES APPROVED BYTAG: RFRETURN CU MODEL NO. CASING L MAXCOAL HEADERS COPPER ONLY CONNECTION SIZES MPT CDE P.O. # W.O. # TUBES OD Wall Thickness COPPER ONLY FINS Material
-
Furnace Controller v1.03 (#483843 IOM) March 2019
® Document 483843 Furnace Controller Reference Guide for Furnace Controller Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety information.
-
Model SQ Mixed Flow (#484909 IOM)
® Square Mixed Flow Inline Fans 1® Document 484909 Model SQ Direct Drive Square Mixed Flow Inline Fans Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product d
-
Technical Sheet: DC-5 (4.3-7 ft fan diameters)
DC-5 4.3 TO 7-FOOT FAN DIAMETERS With its sleek aerodynamic design, AMPLIFY™ DC-5 is a stylish and versatile overhead fan that creates an impact in any environment. Powerful yet quiet, its attractive five-blade design in 4.3 to 7-foot fan diameters enhances occupant comfort while complementing the i
-
Hinged Curb Latch Kit (#481944 IOM)
Hinged Curb Latch Kit 1 Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety information. Fail
-
Direct Drive, AER Condenser
"Product Specification GuideModel AER (Condenser Fan Variant), Direct Drive Sidewall Mounted Cast Aluminum or Fabricated Steel Propeller FanFacility Services Subgroup: Division 23 Section 23 34 23 Note to User: This document is subject to copyright protection and is proprietary to Greenheck Fan Corp
-
Direct Drive, Model SP-A
"Product Specification GuideModel SP-A Direct Drive Premium Ceiling Mounted Centrifugal Exhaust FanFacility Services Subgroup: Division 23 Section 23 34 23 ************************************************************************************************************************Specifier Notes: This p
-
Fan Applications (FA/126-06)
"A technical bulletin for engineers, contractors and students in the air movement and control industry. Fan Application FA/126-06 P.O. Box 410 • Schofield, WI 54476 • 715.359.6171 • Fax 715.355.2399 Copyright © 2006 Greenheck Fan Corp. Fan Applications There are many different types of fans and many
-
DC-5 Fan Diameters 4.3 through 7 ft.
"Product Specification GuideModel DC-5 (Fan Sizes 4-7, 52-84 in. Diameters), Direct Drive Low Speed, Small Diameter (LSSD) Overhead Fans Facility Services Subgroup: Division 23 Section 23 34 39 Note to User: This document is subject to copyright protection and is proprietary to Greenheck Fan Corpora
-
Model G/GB (#479822 IOM)
"Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, install, operate or maintain the product described. Protect yourself and others by observing all safety information. Failure to comply with inst
-
Bracket Hinge Kit (#481366 IOM)
Document 481366 Bracket Hinge Kit Centrifugal Downblast Exhaust - Sizes 060-200 Centrifugal Upblast Exhaust - Sizes 060-200 Bracket Hinge Kit Installation, Operation and Maintenance Manual Please read and save these instructions for future reference. Read carefully before attempting to assemble, ins