PODCASTS

Listen and learn.

Select from one of the podcasts below to learn more about new product offerings, features, and benefits.
UNDERSTANDING FAN ENERGY INDEX (FEI):
Fan Energy Index (FEI) is a metric that can assist engineers in selecting the most energy-efficient fans for many different applications. Tyler Mancl, P.E., Principal Application Engineer with Greenheck's Customer Insights Team talked with Consulting Specifying Engineer about how an understanding of FEI can help engineers with code compliance to ensure that fans specified will perform with improved operating efficiencies and lower sound levels.
Learn More About Fan Energy Index (FEI)
ENERGY RECOVERY: A CLEAR SOLUTION FOR IMPROVED IAQ IN EXISTING BUILDINGS
Improving IAQ through mechanical ventilation presents many challenges, especially in existing, and often outdated, buildings. Listen as Tyler Mancl, P.E. of Greenheck talks with ACHR News about how Energy Recovery Ventilators (ERV) can provide the solution to significantly increase the amount of fresh air delivered to a building while still operating within the capacities of the existing equipment.
Learn more about Energy Recovery and Improving IAQ
IMPROVING INDOOR AIR QUALITY AND ENERGY EFFICIENCY IN SCHOOLS:
Mike Wolf, Director of Industry and Regulatory Relations, and Tyler Mancl, Principal Application Engineer, talk about improving indoor air quality and energy efficiency in both new and retrofit school facility applications in Spaces4Learning's Schools in Focus podcast series.
Learn More About Improving Indoor Air Quality and Energy Efficiency in Schools
AMPLIFYING UV-C PERFORMANCE FOR BETTER IAQ:
Discover the intersection where maximized circulation meets powerful airborne infection protection. Listen to this information-packed discussion from the ACHR Newsmaker's podcast.
Learn More About Overhead fans with Northern Light® Technology
INDOOR AIR QUALITY IN SCHOOLS:
Greenheck's Mike Wolf and Ron Wendorski spoke with Spaces4Learning's Schools in Focus podcast to discuss the importance of indoor air quality within school and university spaces.
Learn More About Indoor Air Quality in Schools
CEILING EXHAUST FANS:
New bathroom exhaust fans offer easy installation, low sound and energy efficiency.
Learn More About Ceiling Exhaust Fans
UL FLOOR/CEILING DESIGN I503:
Benefits of using combination fire/smoke dampers.
Learn More About Combination Fire Smoke Dampers
ELECTRIC DUCT HEATERS:
Ease of installation and how engineers influence project design.
Learn More About Electric Duct Heaters
MIXED FLOW INLINE FAN:
Greenheck introduces model EQB, a mixed flow inline fan.
Learn More About Mixed Flow Inline Fans
MOTOR STARTERS:
New motor starter offering, functionality, and applications.
Learn More About Motor Starters