Filtration Options

Greenheck offers the industry leader in grease filtration as verified by test to ASTMF 2519-2005 standards. This is crucial to the restaurant owner/operator because the grease generated by restaurant kitchens poses many problems; frequent duct cleanings, rooftop grease problems, and tougher air emissions standards are only a few. Greenheck’s offering of innovative filter designs hits the problem at the source for a fraction of the cost of other grease removal devices or electrostatic precipitators.

Filter Application Example Static Pressure
(9 x 4 hood at 2050 cfm
Grease Removal Efficiency
at 8 microns
Grease Removal Efficiency
3-10 microns
Grease Grabber™
Multi-Stage
Filtration System
Heavy-Extra Heavy Duty Grease Solid Fuel Cooking Appliances
Upright Broiler
Gas, Electric & Lava Rock Char-Broiler
Mesquite
Infrared Broiler
Wok Chain Broiler
1.1-1.3 in. wg. 100% 99%
Grease-X-Tractor™
Centrifugal
Filtration
Medium-Heavy Duty Grease Combination Ovens
Gas & Electric Fryers
Griddles
Grill
Upright Broiler
Electric Char-Broiler
0.7-0.8 in. wg. 69% 51%
Baffle Light Duty Grease Gas & Electric Ovens/Steamers/Ranges
Food Warmers
Pizza Ovens
0.5-0.6 in. wg. 28% 16%
High Velocity
Cartridge
Light Duty Grease Gas & Electric Ovens/Steamers/Ranges
Food Warmers
Pizza Ovens
0.7-0.8 in. wg. 42% 21%
RSS Youtube LinkedIn