Direct Drive - Vane Axial fans are designed for commercial and
industrial applications where large volumes of air are required
at moderate to high pressures. Direct drive vane axial fans have
manually adjustable blade pitch and require minimal maintenance.
These fans are an excellent choice for variable air volume HVAC
systems, clean rooms, parking garage exhaust, and tunnel ventilation.
For sound critical applications, direct drive vane axial fans
are available with Greenheck's patented Sound Trap Housing.