Thinline Extruded Louvers
Commonly used for interior or exterior applications where high free area and
low airflow resistance is required.
Models ESU/ESJ
The narrow frame depth and various frame options make them ideal
products for installation into curtainwall, window, door louvers
and as air conditioning grilles.
Downloadable Greenheck Literature
Viewable with the Adobe Acrobat Reader
(Click here for more information or to download the Acrobat reader)
- Specification Sheets:
- 1 3/8" Depth, Frameless, 30° blade (ESU-130S) (358k)
- 1 3/8" Depth, Frameless, 52° blade (ESU-150S) (352k)
- 1 1/2" Frame, 30° blade (ESU-130) (398k)
- 1 1/2" Frame, 52° blade (ESU-150) (418k)
- 1 1/2" Frame, Flat Blade (ESF-145) (345k)
- 1 1/2" Frame, J Blade (ESJ-150) (327k)