Typically used when a visual screen is required. Non-drainable, drainable head,
and drainable blade models available in 2, 4, and 5 in. frame
depths. Intended for applications to prevent visual see through
and are not normally chosen for conventional inlet or exhaust
opening protection.
Model SES: Sightproof Chevron Blade
Non-drainable sightproof louver.
Model SEH: Sightproof Drainable Head
The drainable head member provides an increased level of resistance
to water penetration.
Model SED: Sightproof Drainable Blade
The drainable blade models are the most effective louvers in minimizing
water penetration through wall openings.