Wind-Driven Rain Resistant Extruded Louvers
Most effective in minimizing water penetration through openings
that are sensitive to wind-driven rain in the exterior wall of
a building. Both model EVH and EHH incorporate a drainable head
member and sloped sill to provide maximum resistance to wind-blown
rain.
Model EVH
Vertical
blades - to provide the best protection against wind-driven rain.
Model EHH
This
model offers excellent performance against wind-driven rain along
with aesthetically pleasing horizontal blades.
Downloadable Greenheck Literature
Viewable with the Adobe Acrobat Reader
(Click here for more information
or to download the Acrobat reader)
- Catalog:
- Severe Duty
Products (1.34M)
- Marine
Products - Dampers, Louvers and Fans (899k)
- Specification Sheets:
- Glazing
Adapter (64k)
- 2" Frame,
Horizontal Blade (EHH-201) (433k)
- 4"
Frame, Horizontal Blade (EHH-401) (476k)
- 5"
Frame, Horizontal Blade (EHH-501) (471k)
- 6"
Frame, Horizontal Blade (EHH-601) (483k)
- 7" Frame, Horizontal
Blade (EHH-701) (479k)
- 2" Frame,
Vertical Blade (EVH-201) (448k)
- 4"
Frame, Vertical Blade (EVH-401) (401k)
- 6"
Frame, Vertical Blade (EVH-602) (388k)
- 8" Frame,
Vertical Blade (EVH-801) (390k)