Florida Product Approval / Miami-Dade Hurricane Louvers
These louvers have been designed to meet the stringent criteria
established by the Florida Building Code. Whether your application
calls for louvers to meet a high wind-load, impact resistance,
or be resistant to the penetration of wind-driven rain, Greenheck
has the solution.
UL Listings for Greenheck X Models
| Model # |
Florida Product
Approved # |
Miami-Dade
Notice of
Acceptance # |
Applicable Protocols |
AMCA Licensed
Performance Data |
Miami-Dade Qualified Models |
| ESD-603D |
06-0526.02 |
FL4826.1 |
TAS 201, TAS 202, TAS 203 |
Water Penetration & Air Performance |
| ESD-603D w/ HCD-240 |
06-0526.03 |
FL4826.2 |
TAS 201, TAS 202, TAS 203, TAS 100A |
| ESS-501D |
07-0404.04 |
FL8923.1 |
TAS 201, TAS 202, TAS 203 |
| ESD-635 |
07-1015.06 |
FL10088.3 |
TAS 201, TAS 202, TAS 203 |
| ESD-635D w/VCD-40 |
FL10088.4 |
TAS 201, TAS 202, TAS 203, 100A |
| EHH-601D |
07-0925.02 |
FL10088.1 |
TAS 201, TAS 202, TAS 203 |
Water Penetration, Air Performance & Wind-Driven Rain |
| EHH-601D w/VCD-40 |
FL10088.2 |
TAS 201, TAS 202, TAS 203, TAS 100A |
| EVH-602D |
06-0711.11 |
FL8042.1 |
TAS 201, TAS 202, TAS 203 |
| EVH-602D w/VCD-40 |
FL8042.2 |
TAS 201, TAS 202, TAS 203, TAS 100A |
| SDLE |
03-0422.05 |
FL4825.1 |
TAS 201. TAS 202, TAS 203 |
N/A |
Florida Product Approved Models
|
| AFJ-601X |
FL6876.1 |
N/A |
Standard: TAS 202
Welded: tas 201, tas 202, tas 203 |
Water penetration & Air Performance |
| ESD-435X |
FL6876.3 |
| ESD-635X |
FL6876.4 |
| EHH-501X |
FL6876.2 |
Water Penetration, Air Performance & Wind-Driven Rain |
| EVH-602X |
FL7494.1 |
Miami-Dade Qualified
Miami-Dade Qualified louvers may be applied within Florida's High Velocity Hurricane Zone or in any location where impact requirements, high wind-load requirements and Miami-Dade Notice of Acceptance (NOA) is required. Additionally, Miami-Dade Wind-Driven Rain louvers that comply with Miami-Dade test protocol TAS 100A should be applied where provisions to manage weather are not present when the room behind the louvers house non-water reistant/water proof equipment.
Model EHH-601D Wind-Driven Rain Louver
The six-inch extruded aluminum louver is designed with a drainable head member and horizontal rain resistant blades. Optional factory mounted control VCD-40 damper is available.
Model ESD-635D High Performance Drainable Blade Louver
The design of this six-inch deep extruded aluminumb louver consists of stationary high performance drainable blades. Optional factory mounted control VCD-40 damper is available.
Model EVH-602D Wind-Driven Rain Louver
The six-inch extruded aluminum louver is designed with a drainable head member, vertical rain resistant blades and sloped sill.
Model EVH-602D (with VCD-40 damper) Wind-Driven Rain Louver
The six-inch extruded aluminum louver is designed with a drainable head member, vertical rain resistant blades and sloped sill and incorporates a factory mounted control damper.
Model ESS-501D High Performance Sightproof Louver
This five-inch deep extruded aluminum louver contains stationary sightproof blades.
Model ESD-603D High Performance Drainable Blade Louver
The design of this six-inch deep extruded aluminum louver consists of stationary high performance drainable blades.
Model ESD-603D/HCD-240 High Performance Drainable Blade with heavy duty Control Damper
The six-inch deep extruded aluminum high performance drainable blade louver integrates a factory mounted heavy duty control damper.
Model SDLE (Severe Duty Louver Enclosure)
Design incorporates Miami-Dade Qualified louver ESD-603D. Can be applied as an intake or exhaust gravity ventilator or an as optional enclosure to several standard Greenheck fan models. A structurally reinforced roof curb is provided by Greenheck.
Florida Product Approved
Florida approved louvers are designed to meet the specific requirements of the Florida Building Code. Greenheck Florida Product Approved louvers may be supplied to meet certain wind-load requirements and may be supplied to meet impact requirements as needed within Florida's wind-borne debris region or where needed for Enhanced Hurricane Protection. Greenheck Florida Product Approved louvers may be applied in Florida's High Velocity Hurricane Zone if a Miami-Dade NOA is not required.
Model AFJ-601X Acoustical Louver
The J style insulated acoustical blades with high free area provides maximum resistance to rain and weather while providing minimum resistance to airflow on this six-inch deep extruded aluminum acoustical louver.
Model ESD-435X Drainable Blade Louver
This four-inch deep extruded aluminum louver design incorporates drainable blades and a drainable head member into its design.
Model ESD-635X Drainable Blade Louver
This six-inch deep extruded aluminum louver design incorporates drainable blades and a drainable head member into its design.
Model EHH-501X Wind-Driven Rain Louver
The five-inch deep extruded aluminum louver integrates a drainable head member with horizontal rain resistant blades to provide maximum resistance to wind driven rain.
Model EVH-602X Wind-Driven Rain Louver
The design of this six-inch deep extruded aluminum louver contains a drainable head member, vertical rain resistant blades and sloped sill for maximum resistance to wind driven rain.
Downloadable Greenheck Literature
Viewable with the Adobe Acrobat Reader
(Click here for more information
or to download the Acrobat reader)
- Catalog:
- Severe Duty
Products (1.34M)
- Submittals:
- EHH-601D with or without /VCD-40 (1621k)
- ESD-603D (638k)
ESD-603D with HCD-240 (768k)
- ESD-635D with or without VCD-40 (1136)
- ESS-501D (707k)
- EVH-602D (987k)
- EVH-602D with VCD-40 (1,130K)
- AFJ-601X (892k)
- EHH-501X (1230k)
- ESD-435X (1242k)
- ESD-635X (1250k)
- EVH-602X (895k)
- SDLE
(112k)