Ten standard grille models are available in an array of designs and configurations. As always, consult Greenheck for any custom design you imagine.
Airfoil
The Airfoil Grille is custom designed with horizontal blade spacing ranging from 2 in. to 12 in. to serve as an architectural accent or solar and sight screen.
|
 |
Angular Bar
The Angular Bar Grille has horizontal blade sections that can be rotated from 0 to 60 degrees to minimize sight and sun depending on the project.
|
 |
Bar
The Bar Grille design prevents sight and sun and provides security and aesthetic appeal with vertical and horizontal bar spacing ranging from 2 in. to 12 in. |
 |
Continuous Bar
The Continuous Bar Grille features a rear-justified vertical element that presents a unique grille profile to deliver a continuous bar appearance with a bar angle ranging from 0 to 45 degrees. |
 |
Diamond
The Diamond Grille features a unique vertical and horizontal grid filled with double diagonal members that presents a distinct and rigid grille profile that is ideal for security or sight barrier applications. |
 |
Geometric
The Geometric Grille showcases a precise custom reproduction of intricate or complex geometric patterns as designed by the architect. |
 |
Inverted Blade
The Inverted Blade Grille features a vertical and horizontal grid profile that is ideal for use as a visual barrier or for the management of natural or artificial light.
|
 |
Matrix
The Matrix Grilles design features bar spacing from 2 in. to 12 in. to create a wide range of sight and solar deflecting effects. |
 |
Shadow Line
The Shadow Line Grille has rear-justified vertical elements that create a continuous bar sightline and offers sun and sight control elements. |
 |
Tube
The Tube Grilles features hollow tube blades spaced between 2 in. and 12 in. apart to create a staggered sight and solar inhibiting arrangement. |
 |