Greenheck Fan Corporation - Building Value in Air
advanced search

Brick Vents

Stationary Extruded

Thinline

Sightproof Extruded

Wind-Driven Rain

Florida Product Approval/Miami-Dade

Adjustable Extruded

Combination Extruded Louver Damper

Fabricated Louvers

Acoustical Fabricated

Penthouses

Grilles

Equipment Screens

Penthouse Elevator Vent

Standard Details

 

 WHAT'S NEW | FIND MY REP | EMPLOYMENT | CONTACT US | ABOUT GREENHECK
 PRODUCTS | QUICK DELIVERY | SOFTWARE | CAD DRAWINGS | APPLICATION INFO

LOUVERS

Fabricated Louvers

Stationary and adjustable non-drainable and drainable blades are available. Fabricated from 20, 18, and 16 gauge galvanized materials. Frame depths in 4 and 6 in.

Models FSJ/FDS: Fabricated Steel Stationary Blade

fsj louversFSJ and FDS Fabricated Steel louvers are available in both the J Style Blade (FSJ) and Drainable Blade designs (FDS).








Models FAJ/FAD: Fabricated Steel Adjustable Blade

FAJ and FAD Adjustable Blade louvers are fabricated from galvanized steel and provide similar features as the EAD extruded aluminum models. Operable blades can be closed for tight air shut off. Actuator is concealed in the sill member. Typically operated by electric or pneumatic actuators with manual operators available.



Downloadable Greenheck Literature

Viewable with the Adobe Acrobat Reader
(Click here for more information or to download the Acrobat reader)

Specification Sheets:
Stationary Blade
4" Frame, J-Blade (FSJ-402) (365k)
6" Frame, J-Blade (FSJ-602) (361k)
4" Frame, Drainable Blade (FDS-402) (367k)
6" Frame, Drainable Blade (FDS-602) (367k)
Adjustable Blade
4" Frame, Adjustable J-Blade (FAJ-402) (447k)
6" Frame, Adjustable J-Blade (FAJ-602) (444k)
4" Frame, Drainable Adjustable J-Blade (FAD-402) (453k)
6" Frame, Drainable Adjustable J-Blade (FAD-602) (437k)
6" Frame, Drainable Adjustable J-Blade (FAD-635) (470k)

About Greenheck · What's New · Find My Rep · Employment · Contact Us
Products · Quick Delivery · Software · CAD Drawings · Application Info
Chinese · Spanish

Greenheck • PO Box 410 • Schofield, WI 54476 • 715.359.6171

©2008 Greenheck Fan Corporation