Combination Extruded Louver Dampers
Models combine stationary louver blades and operable damper blades
into one common frame member. Damper blades can be closed for
tight air shut off. Frame depths in 2, 4 and 6 in.
Models ECD/EAC/EACC/EACN
Model ECD has exposed linkages. Models EAC, EACC, and EACN have
concealed linkages. Electric, pneumatic, or manual operation.
Concealed actuator in the sill member is available. (Model EACC
must have an electric actuator.)
Models GCE/GCI: Gravity
Gravity operation allows airflow in one direction and prevents
reverse airflow.
Downloadable Greenheck Literature
Viewable with the Adobe Acrobat Reader
(Click here for more information
or to download the Acrobat reader)
- Catalog:
- Marine
Products - Dampers, Louvers and Fans (899k)
- Specification Sheets:
- General
- Glazing
Adapter (64k)
- Motorized
- 4" Frame, Concealed
Linkage (EAC-401) (504k)
- 4" Frame, Concealed
Actuator (EACC-401) (449k)
- 6" Frame, Concealed
Linkage (EAC-601) (498k)
- 6" Frame, Concealed
Actuator (EACC-601) (435k)
- 6"
Frame, Concealed Actuator (EACA-601) (509k)
- 6" Frame,
Concealed Linkage (EACN-601) (500k)
- 4" Frame, Exposed Linkage
(ECD-401) (518k)
- 6" Frame, Exposed Linkage
(ECD-601) (516k)
- Gravity
- 2" Frame, Gravity Intake
Damper (GCI-202) (398k)
- 2" Frame, Gravity Exhaust
Damper (GCE-202) (394k)
- 4" Frame, Gravity Intake
Damper (GCI-402) (397k)
- 4" Frame, Gravity Exhaust
Damper (GCE-402) (385k)