Greenheck Fan Corporation - Building Value in Air
advanced search

Brick Vents

Stationary Extruded

Thinline

Sightproof Extruded

Wind-Driven Rain

Florida Product Approval/Miami-Dade

Adjustable Extruded

Combination Extruded Louver Damper

Fabricated Louvers

Acoustical Fabricated

Penthouses

Grilles

Equipment Screens

Penthouse Elevator Vent

Standard Details

 

 WHAT'S NEW | FIND MY REP | EMPLOYMENT | CONTACT US | ABOUT GREENHECK
 PRODUCTS | QUICK DELIVERY | SOFTWARE | CAD DRAWINGS | APPLICATION INFO

LOUVERS

Adjustable Extruded Louvers

Designed to protect air intake and exhaust openings in building exterior walls. Operable blades can be closed for tight air shut off. Frame depths in 4 and 6 in.

Models EAD/EADC/EAH-401

brick vent photo Adjustable Extruded Louvers are available with drainable blades (models EAD/EADC) or drainable head only (model EAH-401). Typically operated by electric or pneumatic actuators with manual operators available. Concealed actuator in the sill member is available.

Model EAH-690

EAH-690 is an adjustable blade louver designed primarily for exhaust applications which require maximum free area with minimum pressure drop. Blades can be specified with 0° (full closed) to 90° (full open) or 45° to 90° (full open) rotation.

Downloadable Greenheck Literature
Viewable with the Adobe Acrobat Reader
(Click here for more information or to download the Acrobat reader)

Specification Sheets:
Glazing Adapter (64k)
4" Frame, Drainable Blade (EAD-401) (497k)
4" Frame, Concealed Actuator (EADC-401) (431k)
6" Frame, Drainable Blade (EAD-601) (492k)
6" Frame, Concealed Actuator (EADC-601) (426k)
4" Frame, Drainable Head (EAH-401) (497k)
6" Frame, High Free Area (EAH-690) (503k)

About Greenheck · What's New · Find My Rep · Employment · Contact Us
Products · Quick Delivery · Software · CAD Drawings · Application Info
Chinese · Spanish

Greenheck • PO Box 410 • Schofield, WI 54476 • 715.359.6171

©2008 Greenheck Fan Corporation