Kitchen Systems Make-Up Air Units
Greenheck offers both tempered and non-tempered make-up air systems
designed to work with your kitchen exhaust system. You may select
a stand-alone unit, or a combination package, which includes a
combo curb, supply fan and exhaust fan. The package offers the
benefit of only one roof penetration for both the supply and exhaust
ducts, and provides compliance with NFPA-96.
Non-Tempered Make-Up Air
When your application doesn’t call for heating or cooling,
choose from one of the following non-tempered make-up air units.
Models KSFD and KSFB
Greenheck’s untempered Make-Up Air product line includes
the belt driven KSFB and the direct drive KSFD. Both have a compact
design with downblast discharge providing untempered make-up air
for commercial and institutional kitchen applications. Choose
from a downturned or extended weatherhood. Both are designed to
provide compliance to NFPA-96 when used with a combination package.
Eight available blower sizes provide airflow capacities up to
10,500 cfm.
Model KSF
Model
KSF supplies untempered make-up air where needed. Choose from
a downturned or extended weatherhood. Both are designed to provide
compliance to NFPA-96 when used with a combination package. Horizontal
and downblast discharge arrangements are available. Airflow ranges
from 800 to 12,000 cfm.
Direct Gas-Fired Make-Up Air
Greenheck’s direct gas fired make-up air units feature
100% efficient burners and are offered in a wide range of air
volume and heating capacities, cooling options and configurations.
Model DG
Model
DG is designed to be the most economical approach to 100% outdoor
air applications. Airflow volumes range from 800 to 15,000 cfm
with heating capacities up to 1,600,000 BTU/hr.
Cooling option: Evaporative cooling up to 12,000 cfm.
Model DGK
Model DGK is designed to be the most economical, compact, and simple approach to 100% outdoor air kitchen applications. Airflow voumes range from 800 to 4,500 cfm with heating capacities up to 400,000 BTU/hr.
Model DGX
Model
DGXs modular design provides the most configuration flexibility
and expanded heating and airflor capacities. In addition to 100%
outdoor air operation, recirculation and variable volume airflow
options are available. Airflow volumes range from 800 to 48,000
cfm with heating capacities up to 4,800,000 BTU/hr. Cooling option:
Evaporative cooling up to 46,000 cfm. Chilled water or DX cooling
up to 11,000 cfm
Indirect Gas-Fired Make-Up Air
Greenheck’s indirect fired gas heating make-up air units
feature 80% efficient furnaces. Single, double and triple furnaces
units are available with up to 8:1 staged turndown and 4:1 modulating
turndown per furnace. All Greenheck furnaces are power vented
to maximize the unit’s life by preventing corrosive combustion
gasses from condensing within the heat exchanger.
Model IG
This
Greenheck model features a unique indirect furnace that includes
an integrated downturned plenum. This eliminates the need for
an additional section to achieve a down blast discharge. In addition
to 100% outdoor air operation, recirculation and variable volume
airflow options are available. Airflow volumes range from 800
to 7,000 cfm with heating capacities up to 400,000 BTU/hr (input).
Cooling options: Evaporative cooling up to 7,000 cfm
Model IGX
Model
IGX is ideally suited for gas-fired make-up air applications where
a direct gas-fired system is not appropriate. The IGX has a modular
design for broad configuration flexibility. In addition to 100%
outdoor air operation, recirculation and variable volume airflow
options are available. Airflow volumes range from 800 to 15,000
cfm with heating capacities up to 1,200,000 BTU/hr (input). Cooling
options: Evaporative cooling up to 14,000 cfm. Chilled water or
DX up to 11,000 cfm
Non-Gas Tempered Make-Up Air
Greenheck also offers non-gas tempered make-up air units for
kitchen applications.
Model MSX
Model
MSX is ideally suited for make-up air applications where hot water, steam or
electric heat are desired. The MSX has a modular design for broad configuration
flexibility. In addition to 100% outdoor air operation, recirculation and variable
volume airflow options are available. Airflow volumes range from 800 to 45,000
cfm. Heating options include steam, hot water, and electric up to 21,000 cfm.
Cooling options: Evaporative cooling up to 45,000 cfm. Chilled water or DX up
to 11,000 cfm
Greenheck's Water Wizard
Greenheck's Water Wizard provides complete evaporative cooling control. The
Wizard measures the outside temperature and humidity then adjusts the water
supply to provide only the water needed for maximum evaporative cooling. On
cool or humid days, the Wizard knows the evaporative cooling potential is low
and reduces the water supply to save you money. On hot or dry days, the wizard
increases the water supply to meet the increased evaporative cooling potential,
providing you with the most cooling possible.
Downloadable Greenheck Literature
Viewable with the Adobe Acrobat Reader
(Click here for more information
or to download the Acrobat reader)
- Catalog:
- Model KSFB and KSFD Untempered
Make-Up Air Unit (691k)
- Model KSF Untempered Make-Up
Air Unit (265k)
- Model DG Make-Up
Air Unit (660k)
- Model DGK Make-Up Air Unit (787k)
- Model DGX Make-Up
Air Unit (969k)
- Model IG Make-Up Air
Unit (329M)
- Model IGX Make-Up Air
Unit (350k)
- Indirect
Gas-Fired Technical Guide (2.7M)
- Model MSX Make-Up Air Unit (1001k)
- Water Wizard Evaporative
Cooling Optimizer (598k)
- Installation, Operation and Maintenance Manuals:
- Make-Up Air Direct Gas Manual (#456857)
(130k)
- Model IG / Model
IGX (#464104) (1818k)
- Make-up Air Electric, Steam, Hot
Water, Chlled Water, and DX Coil Manual #457046 (82k)
- Untempered Make-Up Air Unit (#457646)
(129k)
- Untempered Make-Up Air Unit (#468695) (1030k)
- Model KSFB and KSFD
Make-Up Air Unit (#463556) (1605k)
- Model KSFB-01 and KSFD-01 Make-Up Air Unit (#471553) (1606k)
- Model
DG / Model DGX with Pilot Ignitions (#463555) (1068k)
- Model
DG / Model DGX with Direct Spark (#464043 (1112k)
- Assembly Instructions:
- MSU-35 Curb
(#463289) (257k)
- MSU-38 Curb
(#463290) (259k)
- MSU-42 Curb
(#463291) (257k)
-