Greenheck Fan Corporation - Building Value in Air
advanced search

Type I Hoods

Type II Hoods

Grease Extraction

Utility Distribution

External Supply Plenums

Energy Management Systems

Fire Suppression

Accessories

Exhaust Fans

Roof Supply Fans

Make-Up Air Systems

Wiring Diagrams

 

 

 WHAT'S NEW | FIND MY REP | EMPLOYMENT | CONTACT US | ABOUT GREENHECK
 PRODUCTS | QUICK DELIVERY | SOFTWARE | CAD DRAWINGS | APPLICATION INFO

KITCHEN VENTILATION SYSTEMS

Grease Grabber™ Filter Style Kitchen Hoods

Grease Grabber filter style kitchen hoods are available as a canopy type. Each type and style have been tested and labeled in accordance with UL-710 with and without fire dampers. The hoods are constructed of 18 gauge type 304 stainless steel.

Canopy Type

Canopy hoods with Grease Grabber filters are available in lengths from 36 inches to 192 inches. Longer hoods can be built as continuous capture making multiple hoods appear as one. All Greenheck hoods include an integral 3-inch air space for clearance to limited combustibles.

Canopy styles: Exhaust only box, exhaust only tapered, internal face supply, internal face and air curtain supply, and short circuit supply.

External supply options: Air curtain supply plenum (ASP - external air curtain), back supply plenum (BSP), and variable supply plenum (VSP). Wall, single island, double island, and single island v-bank configurations are available.

Click here for Application information.

Downloadable Greenheck Literature
Viewable with the Adobe Acrobat Reader
(Click here for more information or to download the Acrobat reader)

Catalog:
Kitchen Ventilation Systems - All Products (275k)
Grease Extraction Systems (2732k)

Application Sheets:
Canopy Hoods - Model GG (k)
Submittal Sheet:
Grease-X-Tractor High Efficiency Filter (114k)
Specification Sheets:
Model Designation Guide (62k)
Hood Specifications (204k)
Hanger Bracket Locations:
Canopy Hoods - Wall and Double Island Style (47k)
Canopy Hoods - Single Island Hoods (47k)
External Supply Plenums - Model ASP/VSP
(32k)
Installation, Operation and Maintenance Manuals:
Canopy Hoods (2.38M)
Grease Grabber Multi-Stage Filter Cleaning (257k)

About Greenheck · What's New · Find My Rep · Employment · Contact Us
Products · Quick Delivery · Software · CAD Drawings · Application Info
Chinese · Spanish

Greenheck • PO Box 410 • Schofield, WI 54476 • 715.359.6171

©2008 Greenheck Fan Corporation