External Supply Plenums
External plenums hung around the perimeter of exhaust only hoods
are a great alternative to internal supply plenums. They do not
sacrifice valuable hood containment area, can be retrofitted to
almost any hood and are generally less expensive than internal
plenums. Three external supply choices offered by Greenheck -
Air Curtain Supply Plenum, Variable Supply Plenum, and Back Supply
Plenum.
Air Curtain Supply Plenum (ASP)
The external air curtain is constructed with Kool Line 304 or
430 stainless steel. Two layers of perforated panels allow for
well distributed low velocity airflow at discharge. Air curtain
supply plenums are available in lengths from 3 feet to 16 feet
where additional lengths require hanging multiple plenums. The
ASP is 14 inches wide by 10 inches high.
The external air curtain supply plenums provide spot-cooling
when using tempered air, but can also keep untempered air near
the hood which will save on heating/cooling loads. There are advantages
over the integrated air curtain. Mounted 14-20 inches above the
bottom edge of the hood or flush with a drop ceiling, external
air curtain supply plenums can supply airflow at a maximum rate
of 180 cfm/ft. For optimum performance, design to the recommended
rate of 110/cfm/ft. In addition, external plenums can be attached
to the face of ends of an exhaust only hood to create a curtain
of air on all exposed sides of the hood, increasing the volume
of air brought in at the hood.
Variable Supply Plenum (VSP)
The variable supply plenum is constructed with Kool Line 304 or 430
stainless steel. Providing both face and air curtain supply this plenum
offers versatility. A manual damper is included in the plenum to modulate
airflow between the face and air curtain allowing 0 to 50 percent through
the air curtain and 50 to 100 percent through the face. Variable supply
plenums are available in lengths from 3 feet to 16 feet where additional
lengths require hanging multiple plenums. The VSP is 12 inches wide by
18 inches high.
Variable Supply Plenums are a combination of face supply and air curtain
supply. They are better suited for cooler climates where outside air can
be used to cool the kitchen. More make-up air can be brought through a
variable supply plenum than a face or air curtain alone, but the same
limits exist for each part of the plenum, maximum 250 cfm/ft. from the
face and maximum 125 cfm/ft. from the air curtain. Perforated panels should
always be used to reduce air velocities and eliminate spillage from the
hood. Supply rates should be designed to recommended values of 150 cfm/ft.
through the face and 100 cfm/ft. through the curtain for optimum performance.
Back Supply Plenum (BSP)
The back supply plenum is constructed with Kool Line 304 or 430 stainless
steel. A layer of perforated panel allows for well distributed low velocity
airflow at discharge behind and below the cooking battery. Back supply
plenums are available in lengths from 3 feet to 16 feet where additional
lengths require hanging multiple plenums. The BSP is 6 inches wide and
discharges 31.25 inches above the finished floor.
An effective way to introduce untempered make-up air into the
kitchen is from the rear of the hood through a back supply plenum.
These plenums are also ideal for heating air during the colder
months since hot air will rise from its low discharge position.
This plenum is mounted 31.25 inches above the finished floor and
directs air flow through perforated panels behind and below the
cooking equipment without affecting capture and containment, cooking
surface temperature, or pilot lights. When using untempered air,
utilizing low air velocities will keep the air near the hood.
These plenums are 6 inches deep and stretch the entire length
of the hood. They function as a backsplash panel and provide the
proper clearance to limited combustibles needed in most circumstances.
Back supply plenums are able to supply a minimum of 250/cfm/ft.
For optimum performance, design to the recommended rate of 145
cfm/ft.