Accessories
The Automatic Fire Damper is one of the accessories
available on our kitchen hoods, to help you meet specifications
and customer needs.
Kitchen Hood Options
Listed below are many of the options and accessories available on most
Greeheck hood models. Certain options are only availabe on specific models
and configurations. Please consult Greenheck for further inquires.
Additional Supply Duct Collars - additional duct collars
for multiple duct positions.
All Stainless Steel Construction - hood constructed
of all stainless steel, including unexposed surfaces.
Backsplash Panels - 18 gauge stainless steel panels
designed to be used behind the cooking equipment.
Continuous Capture - UL listed bolted connection to
make multiple hoods appear as one.
Enclosure Panels - 18 gauge stainless steel panels designed
to close off the area between the top of the hood and the ceiling.
End Skirts - 18 gauge stainless steel panels designed
to take the place of the wall, help confine cooking contaminate, and reduce
hood overhang. Full end skirts and mini skirts (2 ft. x 2 ft. triangle)
are available.
Exhaust Air Balancing Baffles - balancing baffles are
used to obtain the optimum duct velocity for hoods with multiple duct
collars or multiple hoods connected to one fan.
Filler Panels - 18 gauge stainless steel panels designed
extend the hoods width from the wall for greater overhang or to create
an air space. Filler panels can also be used betweena double island hood
to create a utility raceway.
Filter Removal Tool - a tool designed to aid in the
removal of the filters without climbing on the appliances.
Finished Back - 18 gauge stainless steel finished backs
are designed to cover the back of exposed wall style canopies.
Fire and/or Utility Cabinets - 18 gauge stainless steel
cabinets mounted at either end or both ends of the hood to house fire
systems and variable volume systems.
Flanged Duct Collars - duct collars with a 1/2-inch
flange.
Fluorescent Lighting - recessed vapor and grease proof
fluorescent light fixture.
Incandescent Lighting - vapor and grease proof incandescent
light fixture with an option to be recessed.
Insulated Supply Plenum - the addition of insulation
to supply plenums to prevent condensation.
Switches - light, fan or combination switches mounted
on the face of the hood. Note: These switches are rated for 120 volts
and are designed for control switching only. These switches are not rated
for, nor intended to be used to start motors.
Trim Strips - T-shaped strips of 18 gauge stainless
steel designed to fill the gap between two hoods when hung side
by side. Length specified in inches.
Variable Volume Compatible - designates hood to be used
with a variable volume system.
Downloadable Greenheck Literature
Viewable with the Adobe Acrobat Reader
(Click here for more information or to download the Acrobat reader)
- Catalog:
- Automatic Fire
Damper (75k)
- Installation, Operation and Maintenance Manuals:
- Automatic Fire Damper
(271k)
- Automatic Fire Damper Wiring Diagrams:
- Wiring Diagram - M24775
(43k)
- Wiring Diagram - M24776
(44k)
- Wiring Diagram - M24777
(46k)
- Wiring Diagram - M24778
(45k)
- Wiring Diagram - M24779
(49k)
- Wiring Diagram - M24780
(49k)
- Wiring Diagram - M24781
(50k)
- Wiring Diagram - M24782
(48k)
- Wiring Diagram - M25092
(24k)
- Wiring Diagram - M26858
(38k)
- Wiring Diagram - M26861
(39k)