Greenheck Fan Corporation - Building Value in Air
advanced search

Centrifugal Roof Exhaust Fans

Centrifugal Roof Upblast and
     Exhaust Fans

Centrifugal Roof Supply Fans

Centrifugal Ceiling and
     Cabinet Fans

Centrifugal Inline Fans

Centrifugal Utility Fans

Propeller Sidewall Fans

Propeller Hooded Roof Fans

Propeller Upblast Roof Exhaust Fans

Propeller Recirculating Roof Fans

Propeller Tube Axial Inline Fans

Propeller Mancoolers

Gravity Ventilators

Roof Curbs

 WHAT'S NEW | FIND MY REP | EMPLOYMENT | CONTACT US | ABOUT GREENHECK
 PRODUCTS | QUICK DELIVERY | SOFTWARE | CAD DRAWINGS | APPLICATION INFO

FANS AND VENTILATORS

Centrifugal Utility Fans

The Utility Fans include both direct and belt driven fans. They are self contained units consisting of the fan, motor and drive.

Models SFD/SFB

Product Photo The SFD (direct drive) and SFB (belt drive) feature quiet and efficient forward curved wheels. These fans are suitable for ducted exhaust, supply, and return-air applications with clean air. Capacities range from 360 to 25,200 cfm and up to 3.25 in. wg.

Model SWB

SWBThe SWB is a belt driven fan and features a backward inclined centrifugal wheel. This fan is suitable for ducted exhaust, supply, and return-air applications. Typical applications include commercial kitchens, fume hoods and emergency smoke control. Capacities range from 500 to 30,000  cfm and up to 5.0 in. wg.

Greenheck's Total Centrifugal Fan Package

Greenheck offers a complete fan package including your choice of

  • Motors and Drives
  • Mounting Rails and Vibration Isolation
  • Dampers for Centrifugal Fans
  • Protective Coatings
  • Safety Guards and Weatherhoods

The advantages of buying a complete fan package from Greenheck include proper selection, design, testing, and manufacturing.

Downloadable Greenheck Literature
Viewable with the Adobe Acrobat Reader
(Click here for more information or to download the Acrobat reader)

Catalog:
Forward Curved Utility Fan Model SFD/SFB (2543k)
Utility Fans Model SWB (7.14M)
Installation, Operation and Maintenance Manuals:
Model SFD/SFB/SWB (#455308) (1103k)
Specifcations:
Belt Drive, Model SWB-100 (607k)
Belt Drive, Model SWB-200 (615k)
Belt Drive, Model SFB (606k)
Direct Drive, Model SFD (590k)
Spanish Version
Installation, Operating and Maintenance Manuals:
Model SFD/SFB/SWB (157k)

About Greenheck · What's New · Find My Rep · Employment · Contact Us
Products · Quick Delivery · Software · CAD Drawings · Application Info
Chinese · Spanish

Greenheck • PO Box 410 • Schofield, WI 54476 • 715.359.6171

©2008 Greenheck Fan Corporation