Greenheck Fan Corporation - Building Value in Air
advanced search

Centrifugal Roof Exhaust Fans

Centrifugal Roof Upblast and
     Exhaust Fans

Centrifugal Roof Supply Fans

Centrifugal Ceiling and
     Cabinet Fans

Centrifugal Inline Fans

Centrifugal Utility Fans

Propeller Sidewall Fans

Propeller Hooded Roof Fans

Propeller Upblast Roof Exhaust Fans

Propeller Recirculating Roof Fans

Propeller Tube Axial Inline Fans

Propeller Mancoolers

Gravity Ventilators

Roof Curbs

 WHAT'S NEW | FIND MY REP | EMPLOYMENT | CONTACT US | ABOUT GREENHECK
 PRODUCTS | QUICK DELIVERY | SOFTWARE | CAD DRAWINGS | APPLICATION INFO

FANS AND VENTILATORS

Untitled Document

Centrifugal Roof Supply Fans

The Centrifugal Roof Supply Fans include filtered and non-filtered belt driven units. These fans are suitable for non-tempered kitchen make-up air or building supply air.

Model RSF

RSF This Roof Supply Fan is designed to provide unrestricted airflow and maximum weather protection. The housing style is straight-sided hood and constructed of heavy gauge galvanized steel. The RSF features a double width forward curved wheel for high efficiency and low sound. Capacities range from 650 to 14,300 cfm and up to 2.0 in. wg.



Model RSFP
RSFP

This Roof Supply Fan is designed to blend perfectly with modern architecture. The housing style is a louvered penthouse constructed of heavy gauge extruded aluminum louvers with mitered corners for a clean, finished appearance and minimum resistance to airflow. The RSFP features a double width forward curved wheel for high efficiency and low sound. Capacities range from 650 to 14,300 cfm and up to 2.0 in. wg.




Model SAF

model rsf image This supply air fan is roof mounted, designed to provide non-tempered, filtered make-up air. This cost effective forward curved supply fan performs similar to the RSF and KSFB. The housing is straight sided heavy gauge galvanized steel. Capacities range from 820 to 14,000 cfm and up to 3.5 in wg.

Models LSF & TCBRS

LSF and TCBRS images These fans feature backward inclined wheels for medium to high pressure and high volume applications. The LSF has a louvered penthouse style housing, and the TCBRS has a hood style housing. Capacities range from 360 to 37,000 cfm and up to 5.5 in. wg.

Downloadable Greenheck Literature
Viewable with the Adobe Acrobat Reader
(Click here for more information or to download the Acrobat reader)

Catalog:
Roof Supply Fans (Models RSF/RSFP) (2.16M)
Roof Supply Fans (Model SAF) (1.42M)
Louvered Roof Supply Fans (Model LSF) (14.7M)
Tubular Centrifugal Fans (Models TCB/TCBRU/TCBRS) (4019k)
Installation, Operation and Maintenance Manuals:
Model RSF/RSFP (#453148) (194k)
Model SAF (#468410) (675k)
Centrifugal Fan (#463687) (935k)
Model TCB/TCBRU/TCBRS (#456557) (69k)
Specifications:
Belt Drive, Model RSF (600k)
Belt Drive, Model RSFP (601k)
Belt Drive, Model SAF (599k)
Assembly Instructions:
Model LSF (1,912k)

About Greenheck · What's New · Find My Rep · Employment · Contact Us
Products · Quick Delivery · Software · CAD Drawings · Application Info
Chinese · Spanish

Greenheck • PO Box 410 • Schofield, WI 54476 • 715.359.6171

©2008 Greenheck Fan Corporation