The Sidewall Propeller Fans include both direct and belt driven
fans with fabricated steel, aluminum, or cast aluminum blades. These
fans are suitable for clean air applications, including exhaust,
supply, or filtered supply. Reversible fans are available with cast
aluminum blades. Typical applications are factories and warehouses.
Models S1/S2/SC3/SB/SBC
Fans
are available with a wide variety of accessories including wall
housings, wall collars, guards, dampers, and weatherhoods. Capacities
range from 100 to 87,000 cfm and up to 1.0 in. wg.
Models SCR3/SBCR
Reversible sidewall fans are available with all the standard
accessories and have capacities ranging from 2,200 to 80,000 cfm
and up to 0.75 in. wg.
Model CBF Transfer Fan
Model CBF direct drive transfer fans are designed for economy and
reliability in small size, high volume applications. Efficient propeller,
venturi, and motor design results in low sound levels with minimal
restriction to airflow. Works great for ventilating equipment rooms,
plumbing and electrical chases.
Mountable in any wall construction
Fits in place of a standard 16 by 8 inch concrete block