Greenheck Fan Corporation - Building Value in Air
advanced search

Centrifugal Roof Exhaust Fans

Centrifugal Roof Upblast and
     Exhaust Fans

Centrifugal Roof Supply Fans

Centrifugal Ceiling and
     Cabinet Fans

Centrifugal Inline Fans

Centrifugal Utility Fans

Propeller Sidewall Fans

Propeller Hooded Roof Fans

Propeller Upblast Roof Exhaust Fans

Propeller Recirculating Roof Fans

Propeller Tube Axial Inline Fans

Propeller Mancoolers

Gravity Ventilators

Roof Curbs

 WHAT'S NEW | FIND MY REP | EMPLOYMENT | CONTACT US | ABOUT GREENHECK
 PRODUCTS | QUICK DELIVERY | SOFTWARE | CAD DRAWINGS | APPLICATION INFO

FANS AND VENTILATORS

Roof Curbs

Many different sizes and heights are available and can be made of galvanized steel or aluminum.

Roof Curbs
RoofCurbs

Roof curbs are used as roof support structures for fans and ventilators. They are available for flat, pitched, and ridged roofs with or without insulation. Roof curbs can be either canted or straight sided.



Curb Extensions

Curb extensions fulfill additional height requirements between the fan and roof curb.

Sound Attenuating Curbs
SoundCurbs

This special roof curb is designed to reduce fan-generated sound that travels down the ductwork. AT models are available for either insulated or non-insulated flat roof decks. They mount directly to the roof deck and are available with and without cants.

Equipment Supports
EquipSupport

Designed to support equipment that would not be curb mounted.

Adapters/Reducers
Reducer

Roof curb adapters and reducers are designed to adapt our standard fan’s curb cap dimensions to non-standard or existing roof curb size. They are constructed of either aluminum or galvanized steel and can extend up to 10 inches beyond standard curb cap size.

Downloadable Greenheck Literature
Viewable with the Adobe Acrobat Reader
(Click here for more information or to download the Acrobat reader)

Catalog:
Roof Curbs, Extensions and Equipment Supports (1695k)

 

 

 

 

 

About Greenheck · What's New · Find My Rep · Employment · Contact Us
Products · Quick Delivery · Software · CAD Drawings · Application Info
Chinese · Spanish

Greenheck • PO Box 410 • Schofield, WI 54476 • 715.359.6171

©2008 Greenheck Fan Corporation