Greenheck Fan Corporation - Building Value in Air
advanced search

Centrifugal Roof Exhaust Fans

Centrifugal Roof Upblast and
     Exhaust Fans

Centrifugal Roof Supply Fans

Centrifugal Ceiling and
     Cabinet Fans

Centrifugal Inline Fans

Centrifugal Utility Fans

Propeller Sidewall Fans

Propeller Hooded Roof Fans

Propeller Upblast Roof Exhaust Fans

Propeller Recirculating Roof Fans

Propeller Tube Axial Inline Fans

Propeller Mancoolers

Gravity Ventilators

Roof Curbs

 WHAT'S NEW | FIND MY REP | EMPLOYMENT | CONTACT US | ABOUT GREENHECK
 PRODUCTS | QUICK DELIVERY | SOFTWARE | CAD DRAWINGS | APPLICATION INFO

FANS AND VENTILATORS

Propeller Mancoolers

Mancooler fans are direct drive, tube axial fans designed for applications where localized air direction and circulation are required. Several mounting arrangements offer maximum directional flexibility and ease of mounting.

Model DF (Dock Fan)

The DF-18 has a 30 inch arm as standard for maximum maneuverability. It has an optional incandescent/halogen light fixture with an on/off toggle capable of providing up to 300 watts. Performance is 3,800 cfm at free air.

Models MCY/MCB/MCP

product photoOptions include beam (MCY), base (MCB), and portable (MCP) mounts. Capacities range from 3,000 to 37,600 cfm of free air

Downloadable Greenheck Literature
Viewable with the Adobe Acrobat Reader
(Click here for more information or to download the Acrobat reader)

Catalog:
Dock Fan (Model DF) (271k)
Mancoolers (Model MC) (906k)
Specifications:
Direct Drive, Model DF (571k)

About Greenheck · What's New · Find My Rep · Employment · Contact Us
Products · Quick Delivery · Software · CAD Drawings · Application Info
Chinese · Spanish

Greenheck • PO Box 410 • Schofield, WI 54476 • 715.359.6171

©2008 Greenheck Fan Corporation