Centrifugal Ceiling and Cabinet Fans
The Ceiling and Cabinet Fans include both direct and belt driven
fans. The fans have forward curved wheels for low sound and high
efficiency. They are suitable for clean air applications such as
bathrooms, storage rooms, meeting rooms, or offices.
Models SP/CSP

Model
SP is a ceiling exhaust fan, and model CSP is a direct drive inline
cabinet fan. Both are designed for clean air applications where
low sound levels are required.
Model SP is available in both deluxe and premium designs. The
premium design offers the lowest sound and insulated housing.
The deluxe design has low sound and is a low profile unit. This
model is available with an incandescent or fluorescent lighted
grille. A UL Listed ceiling radiation damper is also available
for use with a fan or fan/light combination in fire rated ceilings.
Capacities range from 50 to 1,600 cfm and up to 1.0 in. wg.
Model CSP is a direct drive inline cabinet fan. The premium
design offers the lowest sound and insulated housing. The deluxe
design has low sound and is a low profile unit. Capacities range
from 77 to 3,800 cfm and up to 1.0 in. wg.
Model BCF

The model BCF is a belt drive inline cabinet fan. It is designed
for efficiency and reliability in supply, exhaust, and ducted return
applications. It can be mounted vertically or horizontally with
either a top horizontal or upblast discharge. Capacities range from
170 to 5,875 cfm and up to 1.5 in. wg.
Model BDF

Model BDF belt drive duct fans are designed for low sound levels
in supply, exhaust or ducted return applications. Performance capabilities
range from 400 cfm to 17,000 cfm and up to 2.5 in. wg of static
pressure.
Downloadable Greenheck Literature
Viewable with the Adobe Acrobat Reader
(Click here for more information
or to download the Acrobat reader)
- Catalog:
- Ceiling
Exhaust and Inline Cabinet Fans (Models SP and CSP) (3,507k)
- Belt Drive Cabinet
Fans (Model BCF) (2675k)
- Belt Drive Duct
Fans (Model BDF) (1886k)
- Installation, Operation and Maintenance Manuals:
- Model SP/CSP-B
(#455480) (291k)
- Model SP/CSP-A
(#461342) (505k)
- Model SP/CSP-A700
(#464238) (616k)
- Model SP-C50 (78k)
- CRD-3XX
Series Damper for SP Fans (#452832) (113k)
- Model RJ-4 (Pitched Roof Cap) (78k)
- Model RJ-6 x 9 (Pitched Roof Cap (77k)
- Model BCF (#453284)
(1652k)
- Model
BDF (#458341) (455k)
- Isolator Mounting
Assembly for Model SQ, Model BSQ, Model BDF (568k)
- Specifications:
- Belt Drive, Model BCF (603k)
- Belt Drive, Model BDF (602k)
- Direct Drive, Model CSP-A (599k)
- Direct Drive, Model CSP-B (598k)
- Direct Drive, Model SP-A (606k)
- Direct Drive, Model SP-B (598k)
- Direct Drive, Model SP-C (591k)