Greenheck Fan Corporation - Building Value in Air
advanced search

Energy Recovery Ventilators

Energy Recovery Ventilators
     with Heating

Energy Recovery Ventilators
     with Cooling and Heating

Heat Recovery, Evaporative Cooling

Energy Recovery Modules

Controls

 WHAT'S NEW | FIND MY REP | EMPLOYMENT | CONTACT US | ABOUT GREENHECK
 PRODUCTS | QUICK DELIVERY | SOFTWARE | CAD DRAWINGS | APPLICATION INFO

ENERGY RECOVERY PRODUCTS

Energy Recovery Modules

Model ERM energy recovery modules offer the advantages of Greenheck's energy recovery wheel for use in built-up ventilation systems. Modules are ideal for new construction or retrofit applications where a model ERV energy recovery ventilator may not meet space limitation requirements.

Model ERM

modules image The model ERM transfers sensible and latent energy between counterflowing air streams, pre-conditioning outdoor air to near room conditions.

The ERM consists of a cabinet and a slide out energy recovery cassette. The fully insulated cabinet is installed as a permanent part of the duct system.

Downloadable Greenheck Literature
Viewable with the Adobe Acrobat Reader
(Click here for more information or to download the Acrobat reader)

Catalog:
Energy Recovery Modules (Model ERM) (251k)
Installation, Operation, and Maintenance Manuals:
Energy Recovery Modules (Models ERM 36 & 52) (782k)
Energy Recovery Modules (Models ERM 58, 64 & 74) (816k)

About Greenheck · What's New · Find My Rep · Employment · Contact Us
Products · Quick Delivery · Software · CAD Drawings · Application Info
Chinese · Spanish

Greenheck • PO Box 410 • Schofield, WI 54476 • 715.359.6171

©2008 Greenheck Fan Corporation