Heat Recovery Ventilators with Evaporative Cooling
Greenheck, model HRE, combines the benefits of a sensible energy recovery
wheel with evaporative cooling modules to condition outdoor air without
mechanical refrigeration. This product is specifically designed for hot,
relatively arid climates.
Model HRE
Designed
with forward curved fans, model HRE handles applications up to 1.5
in. wg. external static pressure.
Cooling Options: Indirect Evaporative Cooler, Direct Evaporative
Cooler.
Heating Options: Hot Water, Electric, Indirect Gas.