Greenheck Fan Corporation - Building Value in Air
advanced search

Energy Recovery Ventilators

Energy Recovery Ventilators
     with Heating

Energy Recovery Ventilators
     with Cooling and Heating

Heat Recovery, Evaporative Cooling

Energy Recovery Modules

Controls

 WHAT'S NEW | FIND MY REP | EMPLOYMENT | CONTACT US | ABOUT GREENHECK
 PRODUCTS | QUICK DELIVERY | SOFTWARE | CAD DRAWINGS | APPLICATION INFO

ENERGY RECOVERY PRODUCTS

Energy Recovery Ventilators with Heating

With the ERH, you save money with the total energy wheel and get the convenience of supplemental heating. The ERH provides preconditioned air in the summer and space neutral air in the winter which is ideal if your climate has prominent summer and winter seasons. For applications requiring cooling, refer to Model ERCH.

Model ERH

Model ERH image Designed with forward curved fans, model ERH handles applications up to 1.5 in. wg. external static pressure. The ERH offers the most economical package for energy recovery ventilators that require post heating.

Heating Options: Hot Water, Electric, Indirect Gas


Downloadable Greenheck Literature
Viewable with the Adobe Acrobat Reader
(Click here for more information or to download the Acrobat reader)

Catalog:
Model ERH - Energy Recovery with Supplemental Heating (422k)
Installation, Operation, and Maintenance Manuals:
Indirect Gas Fired Furnaces for Energy Recovery Units (Model PVF #461006) (433k)
Energy Recovery Unit with Heating (Model ERH #459657) (337k)
Assembly Instructions:
ERH Curbs (#463405) (320k)
ERH Exhaust Weatherhood (#462844) (127k)
Specifications:
Model ERH Specifications

About Greenheck · What's New · Find My Rep · Employment · Contact Us
Products · Quick Delivery · Software · CAD Drawings · Application Info
Chinese · Spanish

Greenheck • PO Box 410 • Schofield, WI 54476 • 715.359.6171

©2008 Greenheck Fan Corporation