Greenheck Fan Corporation - Building Value in Air
advanced search

Energy Recovery Ventilators

Energy Recovery Ventilators
     with Heating

Energy Recovery Ventilators
     with Cooling and Heating

Heat Recovery, Evaporative Cooling

Energy Recovery Modules

Controls

 WHAT'S NEW | FIND MY REP | EMPLOYMENT | CONTACT US | ABOUT GREENHECK
 PRODUCTS | QUICK DELIVERY | SOFTWARE | CAD DRAWINGS | APPLICATION INFO

ENERGY RECOVERY PRODUCTS

MiniVent Specifications

General

Energy Recovery Ventilator shall be as manufactured by Greenheck or approved equal, provided all specifications are met. Greenheck Model MiniVent equipment is used as the basis of design. Units shall be listed per ANSI/UL 1995, Heating and Cooling Equipment. Energy transfer ratings of the energy recovery wheel shall be ARI Certified. Ventilators shall bear the AMCA Certified Rating Seals for air performance. Performance to be as scheduled on plans.

Casing and Access

Unit shall be constructed of G90 galvanized steel. All components shall be easily accessible through removable access panels. Access to filters and energy wheel shall not require tools. Energy recovery wheel shall be mounted in a slide-out track for ease of inspection, removal and cleaning. Housing shall be insulated with 1/2-inch insulation. Outdoor air and exhaust air discharges shall have integral backdraft dampers. Duct adapters shall be factory installed on all four intake/discharge ports.

Intake Location

Both the outdoor air and exhaust air intakes shall be designed for optional relocation in the field. Alternate intake location on adjacent side of the unit enables duct installation flexibility.

Energy Recovery Wheel

Wheel shall be of the enthalpy type for both sensible and latent heat recovery and be designed to insure laminar flow. Energy transfer ratings must be ARI Certified to Standard 1060 and bear the ARI certification symbol for ARI Air-to-Air Energy Recovery Ventilation Equipment Certification Program based on ARI 1060. Ratings "in accordance with 1060" without certification are not acceptable. Desiccant shall be silica gel for maximum latent energy transfer. Wheel shall be constructed of lightweight polymer media to minimize shaft and bearing loads. Polymer media shall be mounted in a stainless steel rotor for corrosion resistance.

Silica gel desiccant shall be permanently bonded to wheel media to retain latent heat recovery after cleaning. Wheels with sprayed on desiccant coatings are not acceptable. Wheels with desiccant applied after wheel formation are not acceptable. Energy recovery device shall transfer moisture entirely in the vapor phase.

Energy recovery drive belt material shall be high strength urethane and shall be factory installed in a pre-stretched state, eliminating the need for field belt tension adjustment. Link style belts are not acceptable.

Fans and Motors

Fans shall be double width, double inlet centrifugal, forward curved type. Fans shall be statically and dynamically balanced. Fan motors shall be 115 volt, single phase, thermally protected and be compatible for use with speed controller.

Filters

The outdoor air shall be filtered with a 1-inch deep, 30% efficient, disposable filter. Filter rack shall be internal to the unit and factory installed.

Electrical

All internal electrical components shall be factory wired for single point power connection. All electrical components shall be UL listed, approved, or classified where applicable and wired in accordance with the National Electrical Code.

Warranty

The energy recovery ventilator shall be warranted to be free from defects in material and workmanship for a period of one year from the purchase date. The energy recovery wheel shall be warranted to be free from defects in material and workmanship for a period of five years from the purchase date. Motors shall be warranted by the motor manufacturer for a period of one year from the purchase date.

 

 

About Greenheck · What's New · Find My Rep · Employment · Contact Us
Products · Quick Delivery · Software · CAD Drawings · Application Info
Chinese · Spanish

Greenheck • PO Box 410 • Schofield, WI 54476 • 715.359.6171

©2008 Greenheck Fan Corporation