HRE Specifications
General
Heat Recovery Ventilator shall be as manufactured by "Greenheck"
or approved equal provided all specifications are met. Greenheck
Model HRE is used as the basis of design. Units shall be listed
per ANSI/UL 1995, Heating and Cooling Equipment. Performance shall
be as scheduled on plans. Exhaust discharge and outside air intake
shall not be located on the same side on roof top units.
Unit Casing and Frames
Unit shall be of internal frame type construction of galvanized
steel. Frame and panels shall be G90 galvanized steel. All panels
exposed to the weather shall be a minimum of 18 gauge galvanized
steel. Unit shall be internally lined with galvanized sheet metal
creating a double wall. Where top panels are joined there shall
be an overlapping, standing seam to insure positive weather protection.
All metal-to-metal seams shall be factory sealed, requiring no
caulking at job site. Permatector exterior finish is available
for outdoor units.
Unit base to be designed for curb mounting. Unit base shall overhang
the curb for a positive seal against water run-off.
Weatherhoods
Weatherhoods shall be the same finish as the unit. Outdoor air
weatherhood shall incorporate a louvered design and moisture eliminator.
Weatherhoods shall be tested in accordance with AMCA Standard
500-L and achieve an ‘A’ water penetration classification
rating up to 8 in/hr rainfall at 50 mph.
Insulation
Unit casing to be insulated with 1 inch fiberglass. Insulation
shall meet requirements of NFPA 90A and tested to meet UL 181
erosion requirements. Insulation to be enclosed in double wall
construction.
Heat Recovery Wheel
Wheel shall be designed for sensible heat recovery and be designed
to insure laminar flow. Wheel shall be constructed of lightweight
polymer media to minimize shaft and bearing loads. Polymer media
shall be mounted in a stainless steel rotor for corrosion resistance.
Wheel design shall consist of removable segments for ease of service
and/or cleaning.
Heat recovery drive belt material shall be high strength urethane
and shall be factory installed in a pre-stretched state, eliminating
the need for field belt tension adjustment. Link style belts are
not acceptable.
Access Doors
All components shall be easily accessible through removable doors
for exhaust, supply, filter, and damper compartments. Energy recovery
wheels (smaller than 54 inches) shall be mounted in a slide-out
track for ease of inspection, removal, and cleaning.
Roof Curbs
Roof curb to be supplied by unit manufacturer for field assembly.
Curb shall consist of die formed galvanized steel sections. Curb
shall be full perimeter type with gasketing provided for field
installation between curb and unit base.
Fan Sections
Centrifugal fans to be double width, double inlet, forward curved
type. All blower wheels shall be statically and dynamically balanced.
Ground and polished steel fan shafts shall be mounted in permanently
lubricated, sealed ball bearing pillow blocks. Bearings shall
be selected for a minimum (L10) life in excess of 100,000 hours
at maximum cataloged operating speeds. Separate motors for exhaust
and supply blowers shall be provided. Adjustable sheaves on belt-driven
fans with motors less than 10 hp shall allow independent balancing
of exhaust and supply airflows. Fan and motor assemblies are mounted
to unit base with neoprene isolators as standard. Fans shall be
located in draw-through position in reference to the energy recovery
wheel.
Motor and Drives
Motors shall be energy efficient, complying with EPACT standards,
for single speed ODP and TE enclosures. Motors shall be permanently
lubricated, heavy-duty type, matched to the fan load and furnished
at the specified voltage, phase, and enclosure. Drives shall be
sized for a minimum of 150% of driven horsepower. Pulleys shall
be of the fully machined cast type, keyed and securely attached
to the fan wheel and motor shafts; 10 horsepower and less shall
be supplied with an adjustable drive pulley. Energy wheel motors
shall have integral overload protection.
Filters
Supply and exhaust air filters shall be 2-inch thick pleated
fiberglass, 30% efficient and tested to meet UL Class 2. Filter
racks shall be die-formed galvanized steel.
Electrical
All internal electrical components shall be factory wired for
single point power connection. Units with electric reheat will
be wired with independent power supply. All electrical components
shall be UL Listed, Approved, or Classified where applicable and
wired in compliance with the National Electrical Code.
Weatherproof, integral door interlocking disconnect switch, motor
starters, control circuit fusing, control transformer for 24 VAC
circuit, and terminal strip shall be supplied as standard components
in the control center. Motor starters consist of a contactor and
Class 20 electronic adjustable overload protection and shall be
provided for all motors in the unit.
Evaporative Cooling
Evaporative Cooling media shall be Munters CELdek with a depth
of 12 inches for a cooling effectiveness of 90%, with a stainless
steel housing all provided by the Energy Recovery unit manufacturer.
Drain and overflow connections shall be piped through the side
of the HRE unit.
Indirect Gas
Indirect fired gas furnace shall be 80% efficient, ETL Listed
to ANSI Standard Z83.8 - 2002, CGA approved per 2.6 - 2002 and
have a blow through fan design. Furnace shall be capable of operation
with natural gas and have a power venting system. The burner and
heat exchanger shall be constructed of aluminized steel. Standard
furnace features shall include main gas pressure regulator, main
gas valve, electronic staging, electronic intermittent pilot ignition,
high limit and a 24-volt control transformer.
Hot Water Coil
Hot water coil shall be factory tested and rated in accordance
with ARI 410. Coils shall have copper tubes with permanently expanded
aluminum fins, 12 fpi or less.
Electric Heat
Electric heat shall be UL listed and circuit fused per NEC over
48 amps. Heater shall be SCR control, factory wired and installed.
Control will be 24 volt with class 2 transformer. Standard air
flow switch to shut down heater if air ceases to flow across heater.
Warranty
The energy recovery ventilator shall be warranted to be free
from defects in material and workmanship for a period of one year
from the purchase date. The energy recovery wheel shall be warranted
to be free from defects in material and workmanship for a period
of five years from the purchase date. Motors shall be warranted
by the motor manufacturer for a period of one year from the purchase
date.