APEX Specifications
General
Energy Recovery Ventilator shall be as manufactured by "Greenheck"
or approved equal provided all specifications are met. Greenheck
Model APEX is used as the basis of design. Units shall be listed
per ANSI/UL 1995, Heating and Cooling Equipment. Energy transfer
ratings of the energy recovery wheel shall be ARI Certified. Performance
shall be as scheduled on plans. Exhaust discharge and outside
air intake shall not be located on the same side on roof top units.
Unit Casing and Frame
Unit shall be of internal frame type construction of galvanized
steel. Frame and panels shall be G90 galvanized steel. All panels
exposed to the weather shall be a minimum of 18 gauge galvanized
steel. Unit shall be internally lined with galvanized sheet metal
creating a double wall. Where top panels are joined there shall
be an overlapping, standing seam to insure positive weather protection.
All metal-to-metal seams shall be factory sealed, requiring no
caulking at job site. Permatector exterior finish is available
for outdoor units.
Unit base to be designed for curb mounting. Unit base shall overhang
the curb for a positive seal against water run-off.
Weatherhoods
Weatherhoods shall be the same finish as the unit. Outdoor air
weatherhood shall incorporate a louvered design and moisture eliminator.
Weatherhoods shall be tested in accordance with AMCA Standard
500-L and achieve an ‘A’ water penetration classification
rating up to 8 in/hr rainfall at 50 mph.
Insulation
Unit casing to be insulated with 2-inch fiberglass. Insulation
shall meet requirements of NFPA 90A and tested to meet UL 181
erosion requirements. Insulation to be enclosed in double wall
construction.
Energy Recovery Wheel
Wheels shall be of the enthalpy type for both sensible and latent
heat recovery and be designed to insure laminar flow. Energy transfer
ratings must be ARI Certified to Standard 1060 and bear the ARI
certification symbol for ARI Air-to-Air Energy Recovery Ventilation
Equipment Certification Program based on ARI 1060. Ratings "in
accordance with 1060" without certification are not acceptable.
Desiccant shall be silica gel for maximum latent energy transfer.
Wheel shall be constructed of lightweight polymer media to minimize
shaft and bearing loads. Polymer media shall be mounted in a stainless
steel rotor for corrosion resistance.
Wheel design shall consist of removable segments for ease of
service and/or cleaning. Silica gel desiccant shall be permanently
bonded to wheel media to retain latent heat capability after cleaning.
Wheels with sprayed on desiccant coatings are not acceptable.
Wheels with desiccant applied after wheel formation are not acceptable.
Energy recovery device shall transfer moisture entirely in the
vapor phase.
Energy recovery drive belt material shall be high strength urethane
and shall be factory installed in a pre-stretched state, eliminating
the need for field belt tension adjustment. Link style belts are
not acceptable.
Access Doors
All components shall be easily accessible through removable doors
for exhaust, supply, filter, and damper compartments. Energy recovery
wheels shall have ample access for ease of inspection, removal,
and cleaning.
Roof Curbs
Roof curb to be supplied by unit manufacturer for field assembly.
Curb shall consist of die formed galvanized steel sections. Curb
shall be full perimeter type with gasketing provided for field
installation between curb and unit base.
Fan Section
Plenum supply fan to be non-overloading, airfoil style, centrifugal
type. Bearing supports shall be constructed of welded structural
steel members to prevent vibration and to rigidly support the
fan shaft and bearings. The fan wheel shall be of the non-overloading
centrifugal type. Wheels shall be statically and dynamically balanced
to balance grade G6.3 per ANSI S2.19. The wheel cone and fan inlet
cone shall be carefully matched and shall have precise running
tolerances for maximum performance and operating efficiency. Turned,
precision ground and polished steel shafts shall be sized so the
first critical speed is at least 25% over the maximum operating
speed for each pressure class. Close tolerances shall be maintained
where the shaft makes contact with the bearing. Bearings shall
be heavy duty, grease lubricated, self-aligning ball or roller
pillow block type. Bearings shall be selected for a minimum life
(L-10) of 80,000 hours at maximum operating speed and horsepower
for each construction level. Each assembled fan shall be test
run at the factory at the specified fan RPM and vibration signatures
shall be taken on each bearing in the horizontal, vertical, and
axial direction. The maximum allowable fan vibration shall be
0.150 in/sec peak velocity, filter-in reading as measured at the
fan RPM. Fans shall be licensed to bear the AMCA Seal for sound
and air performance.
Centrifugal exhaust fans to be double width, double inlet, forward
curved type. Blower wheels shall be statically and dynamically
balanced. Ground and polished steel fan shafts shall be mounted
in permanently lubricated, sealed ball bearing pillow blocks.
Bearings shall be selected for a minimum (L10) life in excess
of 100,000 hours at maximum cataloged operating speeds. Separate
motors for exhaust and supply blowers shall be provided. Adjustable
sheaves on belt-driven fans with motors less than 10 hp shall
allow independent balancing of exhaust and supply airflows. Fan
and motor assemblies are mounted to unit base with neoprene isolators
as standard. Fans shall be located in draw-through position in
reference to the energy recovery wheel.
Motors and Drives
Motors shall be energy efficient, complying with EPACT standards,
for single speed ODP and TE enclosures. Motors shall be permanently
lubricated, heavy-duty type, matched to the fan load and furnished
at the specified voltage, phase, and enclosure. Drives shall be
sized for a minimum of 150% of driven horsepower. Pulleys shall
be of the fully machined cast type, keyed and securely attached
to the fan wheel and motor shafts; 10 horsepower and less shall
be supplied with an adjustable drive pulley. Energy wheel motors
shall have integral overload protection.
Filters
Supply and exhaust air filters shall be 2-inch thick pleated
fiberglass, 30% efficient and tested to meet UL Class 2. Filter
racks shall be die-formed galvanized steel.
Electrical
All internal electrical components shall be factory wired for
single point power connection. Units with electric reheat will
be wired with independent power supply. All electrical components
shall be UL Listed, Approved, or Classified where applicable and
wired in compliance with the National Electrical Code.
Weatherproof, integral door interlocking disconnect switch, motor
starters, control circuit fusing, control transformer for 24 VAC
circuit, and terminal strip shall be supplied as standard components
in the control center. Motor starters consist of a contactor and
Class 20 electronic adjustable overload protection and shall be
provided for all motors in the unit.
Cooling Coil
Direct expansion (DX) and chilled water coils shall be factory
tested and rated in accordance with ARI 410. Coils shall have
copper tubes with permanently expanded aluminum fins, 12 fpi or
less. DX coils shall be equipped with distributors to receive
expansion valves at the liquid connections.
Hot Water Coil
Hot water coil shall be factory tested and rated in accordance
with ARI 410. Coils shall have copper tubes with permanently expanded
aluminum fins, 12 fpi or less.
Electric Heat
Electric heat shall be ETL listed and circuit fused per NEC over
48 amps. Heater shall be SCR control, factory wired and installed.
Control will be 24 volt with class 2 transformer. Standard air
flow switch to shut down heater if air ceases to flow across heater.
Warranty
The energy recovery ventilator shall be warranted to be free
from defects in material and workmanship for a period of one year
from the purchase date. The energy recovery wheels shall be warranted
to be free from defects in material and workmanship for a period
of five years from the purchase date. Motors shall be warranted
by the motor manufacturer for a period of one year from the purchase
date.