Pollution Control Units

Greenheck’s Grease Grabber™ Triple Play and Power Play products are specifically designed to eliminate both smoke and grease particles from your kitchen exhaust system, and odor removal modules can eliminate or reduce odors to acceptable levels. Both units are ETL Listed to UL Standard 710 and built in accordance with NFPA 96 (Grease Grabber Power Play is additionally ANSI/UL 867 Listed).

Pollution Control Units

Overview

  • Power Play

    Power Play

    The Grease Grabber Power Play electrostatic precipitator is our best available technology when it comes to kitchen pollution control providing optimum performance with low operating costs. The permanent electrostatic collector section removes airborne grease and smoke particles and the integrated self-cleaning wash sequence, initiated by the system controls, readies the Power Play to go to work again without the time and expense of replacing filters. The Power Play incorporates activated carbon panels to remove odor molecules prior to discharging the air, reducing the impact of kitchen exhaust to the surroundings.


  • Triple Play

    Triple Play

    The Grease Grabber Triple Play uses a 3-stage mechanical filter arrangement to clean grease and smoke particles from the exhaust air at an economical first cost. Independent pressure switches signal when any of the 3 filter stages need replacing taking the guess work out of maintaining the equipment. The Triple Play incorporates activated carbon panels to remove odor molecules prior to discharging the air, reducing the impact of kitchen exhaust to the surroundings. The liberal application of carbon in the system also helps reduce maintenance.


Specifications

Drawings

Configured Model Selection
CAPS required to Create
Static Model
Download Now
3D 2D 3D 2D
Product Revit DWG DWG DWG Revit DWG DWG
GPBRC Triple Play     In CAPS In CAPS      
GSA Power Play     In CAPS In CAPS      
RSS Youtube LinkedIn