Penthouse
Greenheck penthouse offer clean lines, mitered corners, all aluminum construction, removable hoods and weather resistant blades. Custom louvered penthouse are also available to meet your specifications.

-
What's New
-
Application Information
- No articles available.
-
Project Profiles
- No profiles available.
-
General Information
Overview
-
Models WIH/WRH
Custom designs to meet your application requirements are available. Numerous options for construction features and finishes are also available.
Miami-Dade Qualified
Use within Florida's High-Velocity Hurricane Zone when a Miami-Dade Notice of Acceptance is required. All models comply with Miami-Date structural test protocols TAS-201 Large Missle Impact Test (ASTM E1996), TAS-202 Uniform Static Pressure Test (ASTM E3330) and TAS-203 Cyclic Wind Pressure Test.
-
Penthouse: Model SDLE (Severe Duty Louver Enclosure)
Design incorporates Miami-Dade Qualified louver ESD-603D. Can be applied as an intake or exhaust gravity ventilator or as an optional enclosure to several standard Greenheck fan models. A structurally reinforced roof curb is provided by Greenheck.
-
Model ESD-635PD
Model ESD-635PD is a gravity intake or exhaust louvered penthouse incorporating high performance horizontal drainable style blades. Qualified for installation onto concret/masonary, steel stud, structural steel or wood substrates. Model ESD-635PD also be applied as an equipment enclosure without hood members. An optional flat or pitched PD curb is available.
-
Model EHH-601PD
Model EHH-601PD is a gravity intake or exhaust louvered penthouse incorporating high performance wind-driven blade style blades. Qualified for installation onto concret/masonary, steel stud, structural steel or wood substrates. Model ESD-635PD also be applied as an equipment enclosure without hood members. An optional flat or pitched PD curb is available.
Drawings
| Configured Model Selection CAPS required to Create |
Static Model Download Now |
||||||||
| 3D | 2D | 3D | 2D | ||||||
| Product | |||||||||
| Gravity | |||||||||
|---|---|---|---|---|---|---|---|---|---|
![]() |
WIH | In CAPS | Transmit | Download | |||||
![]() |
WRH | In CAPS | Transmit | Download | |||||
| Configured Model Selection CAPS required to Create |
Static Model Download Now |
||||||||
| 3D | 2D | 3D | 2D | ||||||
| Product | |||||||||
| Louvers | |||||||||
![]() |
EHH-601PD | In CAPS | |||||||
![]() |
ESD-635PD | In CAPS | |||||||
![]() |
SDLE | ||||||||



