Florida Product Approved/Miami-Dade
These louvers have been designed to meet the stringent criteria established by the Florida Building Code. Whether your application calls for louvers to meet a high wind-load, impact resistance, or be resistant to the penetration of wind-driven rain, Greenheck has the solution. We offer 9 individual louver products that have earned Miami-Dade Notice of Acceptance and 14 Florida Product Approved louvers.

-
What's New
-
Application Information
- No articles available.
-
Project Profiles
- No profiles available.
-
General Information
Overview
Miami-Dade Qualified
Use within Florida's High-Velocity Hurricane Zone when a Miami-Dade Notice of Acceptance is required. All models comply with Miami-Date structural test protocols TAS-201 Large Missle Impact Test (ASTM E1996), TAS-202 Uniform Static Pressure Test (ASTM E3330) and TAS-203 Cyclic Wind Pressure Test.
-
Drainable Blade: Model ESD
Model ESD-635D is a 6 in. deep extruded aluminum louver designed with drainable blades. Design incorporates flanged sleeve with retaining angle for ease of installation. Optional factory mounted control VCD-40 damper is available.
Model ESD-603D is a 6 in. deep extruded aluminum louver designed with drainable blades. Optional factory mounted heavy duty control HCD-240 damper is available and complies with Miami-Dade's test protocol TAS 100A, Wind-Driven Resistance Test.
-
Wind-Driven Rain Louvers: Model EHH
Model EHH-601D is a 6 in. deep extruded aluminum louver designed with a drainable head member and horizontal rain resistant blades. Design incorporates flanged sleeve with retaining angle for ease of installation. Optional factory mounted control VCD-40 damper is available and complies with Miami-Dade's test protocol TAS 100A, Wind-Driven Resistance Test.
-
Wind-Driven Rain Louvers: Model EVH
Model EVH-602D is a 6 in. deep extruded aluminum louver designed with a drainable head member, vertical rain resistant blades and sloped sill. Optional factory mounted control VCD-40 damper is available and complies with Miami-Dade's test protocol TAS 100A, Wind-Driven Resistance Test.
-
Sightproof Blades: Model ESS
Model ESS-502D is a sightproof, horizontal, 5 in. deep extruded aluminum drainable head louver that provides moderate protection against water and weather infiltration while providing a high free area.
-
Penthouse: Model SDLE (Severe Duty Louver Enclosure)
Design incorporates Miami-Dade Qualified louver ESD-603D. Can be applied as an intake or exhaust gravity ventilator or as an optional enclosure to several standard Greenheck fan models. A structurally reinforced roof curb is provided by Greenheck.
-
Model EHH-601PD
Model EHH-601PD is a gravity intake or exhaust louvered penthouse incorporating high performance wind-driven blade style blades. Qualified for installation onto concret/masonary, steel stud, structural steel or wood substrates. Model ESD-635PD also be applied as an equipment enclosure without hood members. An optional flat or pitched PD curb is available.
-
Model ESD-635PD
Model ESD-635PD is a gravity intake or exhaust louvered penthouse incorporating high performance horizontal drainable style blades. Qualified for installation onto concret/masonary, steel stud, structural steel or wood substrates. Model ESD-635PD also be applied as an equipment enclosure without hood members. An optional flat or pitched PD curb is available.
Florida Product Approved
Approved for use in Florida's High Velocity Hurricane Zone if Miami-Dade Notice of Acceptance in not required. All mechanically fastened models comply with TAS-202 Uniform Static Pressure Test (ASTM E330). Models also comply with TAS-201 Large Missile Impact Test (ASTM E1996), TAS-203 Cyclic Wind Pressure Load Test with optional welded construction.
-
Drainable Blade: Model ESD
Model ESD-435X is a 4 in. deep extruded aluminum louver designed with drainable blades and a drainable head member. Louver has a free area of 56%.
Model ESD-635X is a 6 in. deep extruded aluminum louver designed with drainable blades and a drainable head member. Louver has a free area of 59%
-
Wind-Driven Rain Louvers: Model EHH
Model EHH-501X is a 5 in. deep extruded aluminum louver designed with a drainable head member and horizontal rain resistant blades.
-
Wind-Driven Rain Louvers: Model EVH
Model EVH-602X is a 6 in. deep extruded aluminum louver designed with a drainable head member, vertical rain resistant blades and sloped sill.
-
Accoustical Blade Louvers: Model AFJ
Model AFJ-601X is a 6 in. deep form aluminum louver designed with J style insulated acoustical blades with high free area. Provides maximum resistance to rain and weather while providing minimum resistance to airflow.
Instruction Manuals
- EHH-601D, Channel Installation (#474643 IOM)
- EHH-601D, Channel Installation with VCD-40 Damper (#474644 IOM)
- EHH-601D, Flange/Sleeve Installation (#474641 IOM)
- EHH-601D, Flange/Sleeve Installation with VCD-40 Damper (#474642 IOM)
- ESD-635D, Chanel Installation (#474639 IOM)
- ESD-635D, Channel Installation with VCD-40 Damper (#474640 IOM)
- ESD-635D, Flange/Sleeve Installation (#474637 IOM)
- ESD-635D, Flange/Sleeve Installation with VCD-40 Damper (#474638 IOM)
Drawings
| Configured Model Selection CAPS required to Create |
Static Model Download Now |
||||||||
| 3D | 2D | 3D | 2D | ||||||
| Product | |||||||||
![]() |
AFJ-601X | In CAPS | |||||||
![]() |
EHH-501X | In CAPS | |||||||
![]() |
EHH-601D | In CAPS | |||||||
![]() |
EHH-601PD | In CAPS | |||||||
![]() |
ESD-435X | In CAPS | |||||||
![]() |
ESD-603D | In CAPS | |||||||
![]() |
ESD-635D | In CAPS | |||||||
![]() |
ESD-635PD | In CAPS | |||||||
![]() |
ESS-502D | In CAPS | |||||||
![]() |
EVH-602D | In CAPS | |||||||


