Combination Fire-Smoke Dampers
Combination Fire Smoke dampers are available in 3V blades for use in systems up to 2000 fpm and 6 in. wg or airfoil blades for use in systems up to 4000 fpm and 4 in. wg. All models have been tested and are labeled in accordance with UL 555 and UL 555S. Fire resistance ratings of either 1 1/2 or 3 hours and leakage class ratings of I, II, or III

-
What's New
-
Application Information
-
Project Profiles
-
General Information
Overview
-
Model GFSD: Grille Access Out of Wall Fire Smoke
Classified to UL555 and UL555S and can be installed outside the plane of the wall or floor. The GFSD series is design for easy access through the grille to the damper, closure device and the actuator. A separate compartment houses the actuator allowing for a shallow operating depth. Rated for airflow and leakage in either direction. Electric and pneumatic actuators.
-
Model CFSD: Corridor Fire Smoke
Models each with three mounting configurations available. 1 hour Corridor Fire Resistance Rating and UL 555S Leakage Rating. Can be installed horizontally behind grilles and diffusers in corridor penetrations with ratings for airflow and leakage in either direction. Galvanized construction available. Electric and pneumatic actuators.
-
Model FSD: Traditional Fire Smoke
Classified to UL 555 and UL 555S and must be mounted within the plane of the wall or floor. Rated for airflow and leakage in either direction. Galvanized, 304 stainless steel construction, and 316 stainless steel available. Electric and pneumatic, actuators.
-
Model OFSD: Out Of Wall Fire Smoke
Classified to UL 555 and UL 555S and can be installed outside of the plane of the wall or floor. This allows the actuator to be mounted internally with convenient access to the damper, actuator, and heat responsive device through the grille. The entire installation can be done from the grille side of the opening. Rated for airflow and leakage in either direction. Electric and pneumatic actuators.
Catalogs
Instruction Manuals
- Corridor Ceiling Dampers (#461335 IOM)
- Grille Access Combination Fire Smoke Dampers (#472477 IOM)
- Multi-blade Fire & Combination Fire Smoke Dampers Installation Booklet (#826249 IOM)
- Out of Wall Combination Fire Smoke Dampers (#461337 IOM)
- Round Combination Fire Smoke Dampers (#461868 IOM)
- Traditional Combination Fire Smoke Dampers (#461336 IOM)
- Vertical Blade Combination Fire Smoke Dampers (#461666)
Supplements
- Concrete Floor with Steel Deck Supplement (#463562 IOM)
- Drive Slip Breakaway Connection (#468769 IOM)
- Field Supplied Sleeves on Fire Smoke Dampers (#463543 IOM)
- Fire Resistant Ventilated Duct Assembly (#469692 IOM)
- Firestop Material (#469419 IOM)
- Fusible Link Replacement (#471602 IOM)
- Greenheck Test Switch (#474102 IOM)
- Grille Installation Supplement (#463622 IOM)
- Jumpover Jackshaft Coupler (#465053 IOM)
- Metal Stud in Shaftwall Partition Supplement (#462100 IOM)
- No Flow Duct Smoke Detector (#465915 IOM)
- No Flow Duct Smoke Detector (System Sensor)
- Open or Closed Indicator (#459656 IOM)
- Quick Connect Breakaway Supplement (#468502 IOM)
- Resettable Link (#459840 IOM)
- Resettable Link with Blade Indicator - RRL/OCI (#471836 IOM)
- Round Installed in Concrete Floor w/Steel Deck (#469129 IOM)
- Sealant Supplement (#462703 IOM)
- Single 3-Sided Retaining Angle Supplement - Vertical Mount (#473768 IOM)
- Single Side Retaining Angle Supplement (#474015 IOM)
- Sleeve Extension Supplement (#462103 IOM)
- Smoke Detector Hochiki (IOM# 474111)
- Smoke Detector Supplement (#463813 IOM)
- Temperature Limited Override TOR (#471837 IOM)
- Tunnel Corridor Supplement (#463832 IOM)
Specifications
Corridor Fire Smoke
Out of Wall Fire Smoke
Traditional Fire Smoke
Round Smoke
Other Info
- Frequently Asked Questions about UL Dampers
- UL Life Safety Damper Products Interactive Guide
- UL Online Certification Directory
Application Information
- An important message about Fire Life Safety Dampers from Greenheck
- Greenheck's Fire Life Safety Dampers (PDF format)
- How New UL Fire Life Safety Damper Qualifications Impact Building Code Officials
- New UL Test Standards for Life Safety Dampers - What's changed and why
- Will your dampers be up to standards?, published in The NEWS 12/01
FM Approval
Submittals
Corridor Fire Smoke
Out of Wall Fire Smoke
- GFSD-211 (1 1/2 hour, Class I, Grille Access 3-V Blade)
- GFSD-212 (1 1/2 hour, Class II, Grille Access 3-V Blade)
- OFSD-211 (1-1/2 Hour, Class I, 3-V Blade)
- OFSD-212 (1-1/2 Hour, Class II, 3-V Blade)
- OFSD-311 (1-1/2 Hour, Class I, Fabricated Airfoil Blade)
- OFSD-312 (1-1/2 Hour, Class II, Fabricated Airfoil Blade)
Round Fire and Smoke
- FSDR-511 (1-1/2 Hour, Class I, Round Damper)
- FSDR-512 (1-1/2 Hour, Class II, Round Damper)
- SEFSDR-511 (1-1/2 Hour, Class I, Round Damper Severe Environment 316SS)
- SSFSDR-511 (1-1/2 Hour, Class I, 304SS, Round Damper)
- SSFSDR-512 (1-1/2 Hour, Class II, 304SS, Round Damper)
Traditional Fire Smoke
- FSD-211 (1-1/2 Hour, Class I, 3-V Blade)
- FSD-212 (1-1/2 Hour, Class II, 3-V Blade)
- FSD-213 (1-1/2 Hour, Class III, 3-V Blade)
- FSD-231 (3 Hour, Class I, 3-V Blade)
- FSD-311 (1-1/2 Hour, Class I, Fabricated Airfoil Blade)
- FSD-311M (1-1/2 Hour, Class I, Modulating Fabricated Airfoil Blade)
- FSD-311V (1-1/2 Hour, Class I, Fabricated Airfoil Vertical Blad)
- FSD-312 (1-1/2 Hour, Class II, Fabricated Airfoil Blade)
- FSD-312M (1-1/2 Hour, Class II, Modulating Airfoil Blade)
- FSD-331 (3 Hour, Class I, Airfoil Blade)
- FSD-M211 (1-1/2 Hour, Class I, 3-V Blade Asian Market)
- FSD-M231 (3 Hour, Class I, 3-V Blade Asian Market)
- FSDGB-211 (1-1/2 Hour, Qualified to Standard GB15931)
- SEFSD-211 (1-1/2 Hour, Class I, 3-V Blade Severe Environment 316SS)
- SSFSD-211 (1-1/2 Hour, Class I, 3-V Blade, 304SS)
Accessories
- Ductmate Supplement
- EP Switch
- Greenheck Test Switch (GTS)
- Grille Tab Option
- Momentary Test Switch
- No Flow Duct Smoke Detector 2151
- POC Retaining Angle
- Round Transitions, Type R
- S and Drive Connection
- Security Bar Supplement
- Smoke Detector D4120
- Smoke Detector DH-98-P
- Toggle Switch


