Ceiling Radiation Dampers
All models have been tested and are labeled in accordance with UL 555C, for protection of ceiling openings in floor/ceiling assemblies with fire resistance ratings of 3 hours or less.

-
What's New
-
Application Information
-
Project Profiles
-
General Information
Overview
-
Model CRD
All models have been tested and are labeled in accordance with UL 555C, for protection of ceiling openings in floor/ceiling assemblies with fire resistance ratings of 3 hours or less.
-
Model CRD-1WJ
The CRD-1WJ is a UL555C classified ceiling radiation damper for installation in wood joist ceiling construction and approved for use in 17 ceiling designs as detailed in the UL Fire Resistance Directory. The CRD-1WJ provides the ceiling radiation damper installed in an insulated steel enclosure with C, O or R inlet shapes to connect to ductwork. The damper is positioned in the enclosure to accommodate 1½ in. (38mm) grille depth.
-
Model CRD-1WT
The CRD-1WT is a UL classified ceiling radiation damper for installation in wood truss ceiling construction. This model is approved for ceiling designs M-508 and P-554 as detailed in the UL Fire Resistance Directory. The CRD-1WT provides the ceiling radiation damper with a flange attached around the perimeter of the damper. The damper is positioned either flush with the ceiling or above the ceiling for grille installation.
-
Model CRD-501
The CRD-501 is a round ceiling radiation damper with low leakage. This model is UL555C and UL555S classified. The CRD-501 has been qualified to 3000 fpm (15 m/s) and 4 in. wg (1 kPa) for operational closure in emergency smoke control situations for use in HVAC system.
Catalogs
Instruction Manuals
- Ceiling Radiation Damper (#453343 IOM)
- Ceiling Radiation Dampers Installation Booklet (#826252 IOM)
- CRD Series Installed on Gypboard Ceiling (#460637 Warnock Hersey IOM)
- CRD-1WJ (#472365 IOM)
- CRD-1WT (#474094 IOM)
- CRD-3XX and CRD-7XX Series for SP fans (#452832 IOM)
- Leakage Rated Ceiling Radiation Dampers (#475063 IOM).
Other Info
Submittals
- CRD-1 (Rectangular, Butterfly Style)
- CRD-1 Warnock Hersey
- CRD-1LP (Rectangular, Low Profile Butterfly Style)
- CRD-1LP Warnock Hersey
- CRD-1WJ Ceiling Radiation Damper for Wood Joist Applications
- CRD-1WT Ceiling Radiation Damper for Wood Truss Applications
- CRD-2 (Round, Butterfly Style)
- CRD-2 Warnock Hersey
- CRD-60 (Rectangular, Curtain Blade Style)
- CRD-60X (Rectangular, Curtain Blade, with Insulation Skirt)
- CRD-501 (Round, Leakage Rated)


