Indoor Air Handlers and Fan Coils
The Indoor Air Handling (IAH) units include belt driven fans designed for air conditioning and/or heating buildings or specified spaces. They are developed to meet commercial applications such as schools, medical facilities, and office buildings.

-
What's New
- No news available.
-
Application Information
-
Project Profiles
- No profiles available.
-
General Information
Overview
-
Model LFC
The Low-Profile Fan Coil (LFC) is a forward curved low cost, dual wall constructed blower coil unit. Performance capabilities range from 300 to 4,700 cfm and up to 3.5 in. wg. The LFC is available in eight compact sizes. Unique features are listed below.
* Ultra-low profile - as low as 11 inches
* Accessibility - dual side access
* One inch double wall construction - provides superior IAQ
* Internal neoprene isolation - dampens internal vibration
* Stainless steel drain pan - insulated double wall
* Internal flex connection
* Quality workmanship
Unique Accessories for Model LFC:
* Internal spring isolation - lowest profile units on the market
* Pre-filters - 2-inch 30% (MERV 8) or 4 inch 65% (MERV 11) efficiencies (vertical only) (1/4 turn fasteners standard for quick access)
* Coils - hot water, steam, chilled water, and direct expansion (total of 8 rows)
* NEMA 1 disconnect switch
-
Model MSCF
The Modular Small Cabinet Fan Forward Curved (MSCF-FC) and Modular Small Cabinet Fan Backward Inclined (MSCF-BI) are low-profile, dual wall, modular constructed, essentially a custom mini air handler. Performance capabilities range from 300 to 4,700 cfm and up to 4 in. wg. The MSCF units are available in eight compact sizes. Unique features are listed below.
* Modular design - easy to install
* Ultra-low profile - as low as 11 inches
* Accessibility - dual side access to each module
* One inch double wall construction - provides superior IAQ
* Internal neoprene isolation - dampens internal vibration
* Stainless steel drain pan with insulated double wall
* Internal flex connection
* Quality workmanship
Unique Accessories Options:
* Internal spring isolation - lowest profile units on the market
* Pre and/or post filters - 2-inch 30% (MERV 8) or 4-inch 65% (MERV 11) efficiencies, or 4-inch 95% (MERV 15) efficiencies (vertical and slopped)
* Coils - hot water, steam, electric, chilled water, and direct expansion
* Re-heating coils - hot water and steam
* Pre and/or post plenums - 12 or 24 inch access for mounting controls
* Mixing Box - with or without filters, dampers, and actuators
* NEMA 1 disconnect switch
-
Model VFC
The Vertical Fan Coil (VFC) is a vertical forward curved, dual wall constructed unit. Performance capabilities range from 300 to 3,500 cfm and up to 3.5 in. wg. This unit is available in seven sizes. Unique features are listed below.
* Accessibility - dual side access
* One inch double wall construction - provides superior IAQ
* Internal neoprene isolation - dampens internal vibration
* Stainless steel drain pan - insulated double wall
* Internal flex connection
* Quality workmanship
Unique Accessories for Model VFC:
* Internal spring isolation
* Pre-filters - 2-inch 30% (MERV 8) or 4 inch 60% (MERV 11) efficiencies (vertical only) (1/4 turn fasteners standard for quick access)
* Coils - hot water, steam, chilled water, and direct expansion (total of eight rows for sizes 600-800 and ten for sizes 1300 and up)
* NEMA 1 disconnect switch
Catalogs
Other Product Information
Instruction Manuals
Specifications
- Low Profile Fan Coil Units (Model LFC)
- Low Profile Modular Indoor Air-Handling Units (Model MSCF)
- Vertical Fan Coil Units (Model VFC)
Technical Information
Drawings
| Configured Model Selection CAPS required to Create |
Static Model Download Now |
||||||||
| 3D | 2D | 3D | 2D | ||||||
| Product | |||||||||
![]() |
LFC | Transmit | Transmit | ||||||
![]() |
MSCF | Transmit | Transmit | ||||||
![]() |
VFC | ||||||||


