High Plume Laboratory Exhaust Fans
VektorĀ® fans with high-velocity discharge nozzles have multiple nozzle sizes available for each fan. These provide options in plume height, sound levels and energy consumption requirements, for any lab project application. These fans are cost-effective solutions compared to the field built-up fan and stack assemblies.
OVERVIEW
VektorĀ®-H
The Vektor-H utilizes a direct or belt-driven, tubular centrifugal fan with an efficient conical nozzle designed to propel fumes safely away from the building. These fans can be configured in single, double or triple fan systems.
- 500 to 26,000 cfm per fan
- Up to 4 in. wg
- Spark B resistant construction standard
Florida Building Code
Florida Product Approval
Notice Of Acceptance (NOA High Wind)
Texas Department of Insurance
UL/cUL Listed for Electrical (UL/cUL 705) and Grease Exhaust (UL/cUL 762)
AMCA licensed for FEI, Air & Sound Performance
HCAI Seismic Certified
VektorĀ®-CH
The Vektor-CH uses a high-efficiency centrifugal wheel with backward-inclined flat or airfoil blade technology in a scroll style fan with an engineered high plume discharge nozzle. This centrifugal fan design offers greater airflow and pressure capabilities. The Vektor-CH is available in belt or direct drive arrangements and single fan to quadruple fan system configurations.
- 1,000 to 56,000 cfm per fan
- Up to 12 in. wg
- Spark C or B resistant construction
UL/cUL Listed for Electrical (UL/cUL 705)
AMCA licensed for FEI, Air & Sound Performance
HCAI Seismic Certified
VektorĀ®-MH
The Vektor-MH utilizes an inline, efficient mixed flow fan and conical nozzle, maximizing effective plume height. The Vektor-MH is available in belt or direct drive arrangements. The unit has a bifurcated housing, allowing safe, easy access to all drive components. There are several configurations with up to six fans on a single plenum.
- 2,000 to 47,000 cfm per fan
- Up to 11 in. wg
- Spark C or B resistant construction
UL/cUL Listed for Electrical (UL/cUL 705)
AMCA licensed for FEI, Air & Sound Performance
- Options and Accessories
- Catalogs
-
Instruction Manuals
- Vektor-CH, CD and CS (#471555 IOM)
- Vektor-H (#469003 IOM)
- Vektor-H NOA Installation Guide (#484316 IOM)
- Vektor-MH, MD and MS (#464652 IOM)
- Vektor-M Series Roof Curb (#475588 IOM)
- Vektor-C Series Fastener Kit ā Nozzle to Stack and Stack to Fan (#1016015 IOM)
- Vektor-M Series Fastener Kit ā Fan to Bypass Air Plenum (#1016005 IOM)
- Vektor-M Series Fastener Kit ā Nozzle to Stack (#1016007 IOM)
- Vektor-M Series Fastener Kit ā Inline Silencer (#1016009 IOM)
- Vektor-M Series Fastener Kit ā Fan Assembly to Roof Curb (#1016010 IOM)
- Energy Recovery Systems (ERS) (#474118 IOM)
- Vektor-M Series Fastener Kit ā Bypass Air Plenum to Energy Recovery Plenum (#1016722 IOM)
- Vektor-ERS Curb Assembly (#474117 IOM)
- Vektor-ERS Fastener Kit ā Knock Down ERS Roof Curb (#1016916 IOM)
- Vektor-ERS Fastener Kit ā ERS Curb Insulation Clips (#1016917 IOM)
- Vektor-ERS Fastener Kit ā Plenum Assembly to Roof Curb (#1016918 IOM)
- Vektor-ERS Fastener Kit ā Interior Section of Modular Roof Curb (#1032090 IOM)
- Vektor System Controls (#483903 IOM)
- Vektor System Controls v1.20 (#486121 IOM)
- Sure-Aire Electronics (#1021624 IOM)
- Specifications
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CAD
-
Vektor®-HVektor®-CHVektor®-MH
-
-
Application Information
- Vektor System Control Comprehensive Guide
- Coatings Application Guide
- Emergency Ammonia Exhaust
- Damper Application Considerations for Laboratory Exhaust
- Compounding Pharmacies
- Fan Energy Index (FEI) (FA/03-21)
- Measuring Belt Tension (FA/127-11)
- Mechanical Room
- Variable Volume Laboratory Systems, an Overview (FA/124-05)
- Videos
- Other Product Information
- Warranty